TD-R24625UA-88
1/7.25" Color CMOS 1080p Button & Screw Camera
Ø 18 x 3.6 mm
Description
|
MISUMI TD-R24625UA-88 is a Made-in-Taiwan 1/7.25" Color CMOS covert button camera delivering 1920 x 1080 resolution at 30fps, housed in an Ø18 x 3.6mm button cover with the lens and PCB fully embedded within the button head. This body-worn camera connects via USB 2.0 Type A and includes a built-in microphone for synchronized audio-video capture. It offers an 88° field of view, with 46°/55°/81°/83°/95°/120°/139° optional angles to suit different covert monitoring needs, all in a lightweight, comfortable-to-wear design. Manufactured in Taiwan, the TD-R24625UA-88 reflects MISUMI's precision miniaturized optics and reliable local supply chain for covert and body-worn imaging applications. |
Feature
| • 2 Megapixels • 1/7.25" Color CMOS • View Angle 88° 46° / 55° / 81° / 83° / 88° / 95°/ 120° / 139°(Optional) |
• Built-In Microphone • USB 2.0 Type A Connector • Light Weight and Comfortable to Wear • PCB and lens are embedded within the button. |
Choose Model
✦ TD-R24625UA-88 (OD 18 Black Button Cover)
✦ TD-R24625UA-88 (OD 18 Black Button Cover)
※ TD-R24625UA-88 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/7.25" Color CMOS |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 1.116 × 1.116 |
| Image Area (mm) | 2.16 x 1.22 |
| Scan Mode | Progressive |
| Sensitivity | 4240 e- / (Lux-sec) |
| Dynamic Range | 72.2 dB @ 16x gain |
| S/N Ratio | 38.8 dB |
| Shutter | Rolling |
| Lens | 1.25 mm / F 2.2 |
| View Angle | 88° |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5V (USB) |
| Power Current | 190 mA |
| Interface | USB 2.0 |
| Dimension (mm) | Ø 18 x 3.6 |
| Microphone | Built-In |
| • Undercover Field Surveillance • Insurance Fraud Investigation • Corporate Security Auditing • Workplace Incident Documentation • Field Journalism and Interview Recording • Personal Protection and Evidence Recording • Discreet Access Control Monitoring • Wearable Law Enforcement Body Camera |
• Security Monitoring • Life Sciences • Low Light Inspection • Night Time Inspection • Wild Animal Observation • Security Surveillance Inspection • Law Enforcement • Crime Investigation • Private Investigation • Secret Shoppers |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



