|
MISUMI XR-S639B15U-70 is a Made-in-Taiwan 1/2.8" Color CMOS 1080p MIPI mini up-view camera module built for embedded designs with extremely limited installation space. At just 14.5×14.5×11.1mm, it is the more compact variant in this series, delivering sharp 1920×1080 imaging without sacrificing image quality. The module features a 70° field of view (70°/77° optional) and a low-temperature rated design for reliable performance in cold or outdoor conditions. Optional white LED, high-intensity LED, or IR illumination (850nm/940nm) extends usability into low-light and covert scenarios. Its MIPI Pin Define interface enables direct sensor-to-SoC integration, making it well suited for embedded vision systems, robotics, and industrial equipment where board space is at a premium. Designed and manufactured in Taiwan, the XR-S639B15U-70 reflects MISUMI's precision optics engineering and reliable local supply chain for OEM customers worldwide. |
| • 1080p Resolution (1920 x 1080 @ 30 fps) • 1/2.8" Color CMOS • View Angle 70° 70° / 77° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • MIPI Pin Define • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/2.8" Color CMOS |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 2.9 x 2.9 |
| Image Area (mm) | 5.57 × 3.13 |
| Scan Mode | Progressive |
| Sensitivity | 1300 mV / (Lux-sec) |
| Dynamic Range | 78 dB |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens |
4.5 mm / F 2.8 |
| View Angle | 70° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 60 mA |
| Interface | MIPI Pin Define |
| Dimension (mm) | 14.5 x 14.5 x 11.1 |
| • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring |
• Life Sciences • Search and Rescue • Embedded/OEM Vision Module Integration (MIPI CSI-2 Direct-to-SoC) • Cold Chain and Low-Temperature Environment Monitoring • Drone and UAV Imaging • Smart Appliance and IoT Device Integration • ATM, Kiosk and Vending Machine Monitoring • Upward-Facing / Periscope Inspection Systems • AI Edge Vision and Embedded Machine Learning Cameras • Warehouse and Cold Storage Surveillance |

