XD-B124M3-88
1/14.46" B/W CMOS 400p Low Temperature (USB 2.0)
Ø 2.9 mm
Description
| 1/14.46" B/W CMOS camera with 400 x 400 @ 240 fps resolution. MISUMI Mini Front View Camera module with excellent low-light sensitivity. |
Feature
| • 400p Resolution (400 x 400 @ 240 fps) • 1/14.46" B/W CMOS • View Angle 88° ??° / ??° / ??° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ XD-B124M3-88
✦ XD-B124M3-88
✦ XD-B124M4LH-88 (With LED)
✦ FXD-VB124M3LH-88 (With LED / Dimmer + Snapshot and Freeze)
※ XD-B124M3-88 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/14.46" B/W CMOS |
| Resolution | 400 x 400 @ 240 fps |
| Pixel Size (μm) | 2.2 × 2.2 |
| Image Area (mm) | 0.9152 × 0.9152 |
| Scan Mode | Progressive |
| Sensitivity | 4100 mV / (Lux.sec) @ 530 nm, 24600 mV / (µW.cm-2.sec) @ 850 nm |
| Dynamic Range | 70.4 dB |
| S/N Ratio | 39.4 dB |
| Shutter | Global |
| Lens |
0.87 mm / F 5.0 |
| View Angle | 88° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 3.3 V |
| Power Current | TBD mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 2.9 |
| • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


