QD-B714M32-74
1/2.5" B/W CMOS 4K ISP on board (H.264)
32 x 32 mm
Description
| 1/2.5" B/W CMOS Camera 3840 × 2160 @ 30 fps resolution. |
Feature
| • 2160p Resolution (3840 × 2160 @ 30 fps) • 1/2.5" B/W CMOS • View Angle 74° 74° / 158° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 3.0 • JST wafer 10 pin PH1.0 on board • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ QD-B714M32-74
✦ QD-B714M32-74
※ QD-B714M32-74 (Need customized request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV / H.264 |
| Image Sensor | 1/2.5" B/W CMOS |
| Resolution | 3840 × 2160 @ 30 fps |
| Pixel Size (μm) | 1.62 x 1.62 |
| Image Area (mm) | 6.22 x 3.50 |
| Scan Mode | Progressive |
| Sensitivity | 985 mV |
| Dynamic Range | 70.7 dB |
| S/N Ratio | 35.2 dB |
| Shutter | Rolling |
| Lens |
4.6 mm / F 2.5 |
| View Angle | 74˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5V (USB) |
| Power Current | 510 mA |
| Connector | JST wafer 10 pin PH1.0 |
| Dimension (mm) | 32 × 32 |
| • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


