New Product USB CAMERA Board Camera Filter Application Medical Industrial Endoscope Low Light Telescope Machine Display Color B/W Orientation Front View Side View Up View Signal UVC Dimension (mm) ≤ Ø 3 ≤ Ø 7 Video Format MJPEG YUV H.264 Resolution 8.0 MP 5.0 MP 2.0 MP VGA Half-VGA Interface USB 3.0 USB 2.0 LED Type High-Intensity White IR 850nm EFL (View Angle) Wide Normal Narrow /Tele F-Number Range Low Medium High Lens Type Endoscope Lens Pinhole Lens Pico Connectivity Technology Wired Wireless Capture Card UVC Output USB 2.0 Shutter Rolling Global USB CAMERA Board Camera Sort By -select- Resolution Dimension XD-VBL23703LH-140 1/7.5" Color CMOS 1500p Low Temperature (USB 2.0) 2.6 x 7.5 x 5.2 YD-B124M3-45 1/14.46" B/W CMOS 400p Low Temperature (USB 3.0) Ø 2.9 mm TD-SL246S4S-83 1/7.25" Color CMOS 1080p Advance 4 x 20 mm FYD-VB176M4L9-52 1/10" B/W CMOS 480p Low Temperature (USB 3.0) Ø 4.9 x 9.6 YT-VB12603LH-90 1/14.25" Color CMOS 800p Low Temperature (USB 3.0) Ø 3.6 x 12.9 YT-VB12603LH-120 1/14.25" Color CMOS 800p Low Temperature (USB 3.0) Ø 3.2 x 12.9 MD-B5409A-3020 1/4" Color CMOS 1944p Basic Ø 9.7 x 44.6 mm QD-B714M32-74 1/2.5" B/W CMOS 4K ISP on board (H.264) 32 x 32 mm QD-B79432-158 1/2.3" Color CMOS 4K ISP on board (H.264) 32 x 32 mm YD-B24604-55 1/7.25" Color CMOS 1080p Low Temperature (USB 3.0) Ø 4.5 x 12 mm TD-B24604-88 1/7.25" Color CMOS 1080p Advance Ø 4.0 x 15.5 mm TT-B24604-55 1/7.25" Color CMOS 1080p Advance Ø 4.0 x 17.3 mm MD-B57020-120 1/3.2" Color CMOS 8 MP Basic Ø 20 x 38.2 mm MD-B57018-120 1/3.2" Color CMOS 8 MP Basic Ø 18 x 48.4 mm YD-B170M4-90 1/10.5" B/W CMOS 400p Low Temperature (USB 3.0) Ø 4.6 x 7.9 mm YD-B170M4-50 1/10.5" B/W CMOS 400p Low Temperature (USB 3.0) Ø 4.6 x 6.5 mm 1 2 Next