MD-T5215V-3128
1/4" Color CMOS 5MP Basic
Ø 15.9 x 58 mm
Description
| 1/4" Color CMOS Camera with Full 5.0 Megapixel 2592 × 1944 @ 15 fps MJPG; 2 fps YUV resolution. Compatible with auto focus lens. |
Feature
| • 5 Megapixels (2592 × 1944 @ 15 fps MJPG; 2 fps YUV) • 1/4" Color CMOS • View Angle 70° 14° / 16° / 21° / 25° / 31° / 70° Auto Focus / 74° / 130° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Built-In Microphone (Optional) • Interface USB 2.0 • USB Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MD-T5215V-3128
✦ MD-T5215V-3128
✦ MD-T5215VL-3128 (with LED)
✦ MD-V5215VL-3128 (with LED + Dimmer)
✦ FMD-V5215VL-3128 (with LED / Dimmer + Snapshot and Freeze)
※ MD-T521V5-3128 (Need customized request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/4" Color CMOS |
| Resolution | 2592 × 1944 @ 15 fps MJPG; 2 fps YUV |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 3.651 × 2.744 |
| Scan Mode | Progressive |
| Sensitivity | 660 mV / (Lux-sec) |
| Dynamic Range | 72 dB |
| S/N Ratio | 36 dB |
| Shutter | Rolling |
| Lens |
3.128 mm / F 2.8 |
| View Angle | 70˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5V (USB) |
| Power Current | 190 mA |
| Interface | USB 2.0 |
| Dimension (mm) | Ø 15 × 41 |
| • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




