Product NEW PRODUCT New Category NEW PRODUCT New USB CAMERA Board Camera Tube Camera Forming Camera Dual Camera Button & Screw Covert Camera Glasses Camera Rigid Camera Articulating Borescope CVBS CAMERA Board Camera Tube Camera Forming Camera Button & Screw Covert Camera Glasses Camera AHD CVI TVI PVI DVP CAMERA Board Camera MIPI CAMERA Forming Camera LENS Megapixel Lens VGA Lens DC Auto IRIS Manual IRIS Hidden Lens Kit Lens Extension Lens Holder Lens Fixer CCD CAMERA Board Camera Button & Screw WIRELESS Wireless Transmiter Receiver ACCESSORIES LED Ring Filter Cable USB HUB Adaptor Connector Voltage Regulator Bracket Dummy Lens CAPTURE CARD Capture Card MICROPHONE Microphone Voice Recorder CUSTOMIZE CAMERA Customize OTHER DVR HDMI Camera IP Camera Dummy Camera Camera Housing Filter Application Medical Industrial Endoscope Low Light Telescope Machine Display Color B/W Orientation Front View Side View Up View Signal UVC MIPI Dimension (mm) ≤ Ø 3 ≤ Ø 7 ≤ Ø 11 Video Format MJPEG YUV H.264 Resolution 8.0 MP 5.0 MP 2.0 MP 1.0 MP VGA Half-VGA Interface USB 3.0 USB 2.0 LED Type High-Intensity White IR 850nm EFL (View Angle) Wide Normal Narrow /Tele F-Number Range Low Medium High Lens Type Endoscope Lens Board Lens Pinhole Lens Pico Connectivity Technology Wired Wireless Capture Card UVC Output USB 2.0 Shutter Rolling Global NEW PRODUCT New Sort By Resolution Dimension YD-B37905R-77 1/4.75" Color CMOS 5MP Low Temperature (USB 3.0) Ø 6.0 x 4.5 mm XD-B124M3-88 1/14.46" B/W CMOS 400p Low Temperature (USB 2.0) Ø 2.9 mm XD-VBL23703LH-140 1/7.5" Color CMOS 1500p Low Temperature (USB 2.0) 2.6 x 7.5 x 5.2 TD-SL246S4S-88 1/7.25" Color CMOS 1080p Advance 4 x 20 mm XR-S639A15U-77 1/2.8" Color CMOS 1080p Low Temperature 14.5 x 14.5 x 17.7 XR-S639B15U-70 1/2.8" Color CMOS 1080p Low Temperature 14.5 x 14.5 x 11.1 TD-SL246S4S-83 1/7.25" Color CMOS 1080p Advance 4 x 20 mm YT-VB12603LH-120 1/14.25" Color CMOS 800p Low Temperature (USB 3.0) Ø 3.2 x 12.9 MD-B5409A-3020 1/4" Color CMOS 1944p Basic Ø 9.7 x 44.6 mm XD-S5488-3X6 1/4" Color CMOS 1944p Low Temperature (USB 2.0) 8.6 x 8.6 mm XD-S5410R-3M 1/4" Color CMOS 1944p Low Temperature (USB 2.0) Ø 9.9 x 9.75 mm MS-8000X Voice Recorder Card 85 x 54 x 1.5 mm PD-S24608SU-120 1/7.25" Color CMOS 1080p ISP on board (H.264) 8 x 31.6 x 4.4 PD-S24608SU-88 1/7.25" Color CMOS 1080p ISP on board (H.264) 8 x 30.8 x 2.85 PD-S24608SU-95 1/7.25" Color CMOS 1080p ISP on board (H.264) 8 x 30.8 x 6.6 QD-B714M32-74 1/2.5" B/W CMOS 4K ISP on board (H.264) 32 x 32 mm 1 2 Next