CCD >> Color >> Body
1/3" color CCD camera   MS-1350
PDF FILE
 Automatic compensation by digital noise reducer
 SONY color CCD image sensor
 Pixel: 290K(PAL), 250K(NTSC)
 Resolution: 370 TV Lines over
 Shutter speed: 1/50-1/120000
 0.25 lux / F1.4 (frame integration X 8 )
 S/N ratio: 50 dBMin
 Power: DC 12V , 160 mA-Max
 Dimension(mm): 50(W) × 50(H)



Hi-res. download Catalogue Catalogue Catalogue
1/4"color CCD camera  MS-C422
 Medium res .
 Pixel: 250K(NTSC), 290K(PAL)
 0.2Lux/F1.2
 Resolution: 350TV Lines over
 Power: DC 12V
 Dimensions(mm): 50 x 50 x 115

Hi-res. download Catalogue Catalogue Catalogue
1/3" color CCD camera   MS-1322E
 Automatic compensation by digital noise reducer
 Horizontal vertical mirror
 SONY color CCD image sensor
 Pixel: 290K(PAL), 250K(NTSC)
 Resolution: 370 TV Lines over
 Shutter speed: 1/50-1/120000
 0.25 Lux / F1.4 (frame integration X 8 )
 S/N ratio: 50 dBMin
 Power: DC 12V, 160 mA-Max
 Dimension(mm): 26 × 22 x 13.3



Hi-res. download Catalogue Catalogue Catalogue
1/4" color CCD camera  MS-C455E
 Medium res .
 Pixel: 250K(NTSC), 290K(PAL)
 0.2Lux/F1.2
 Resolution: 350TV Lines over
 Dimensions(mm): 46 x 40 x 100
 Weight: 240g
 Power: DC 12V (Standard)
Hi-res. download Catalogue Catalogue Catalogue
mini 1/4" color CCD camera  MS-C429-4F, MS-C428-3C, MS-C428-3T, MS-C428-3F
 1/4" color CCD camera
 Pixel: 290k (PAL), 250k (NTSC)
 Resolution: horizontal 350 TV lines over
 Lens: 4.0mm/F2.0
 Power: DC 9~12V
 Dimension(mm): 24 x 28

 

 MS-C428-3C(3T,3F)
 Dimension(mm): 24 x 28 (lens: Ø10)

 MS-C429-3F
 Dimension(mm): 24 x 28 (lens: Ø7)


Image: MS-C428-3C , MS-C428-3T , MS-C428-3F , MS-C429-4F





Hi-res. download Catalogue Catalogue Catalogue
Ultra mini camera   MS-1476
 1/4" color CCD camera
 Min. lllumination : 0.2Lux/F1.2
 Pixel: 290k (PAL), 250k (NTSC)
 350 TV Lines over
 Lens: 3.1mm/F3.4
 Power: DC 12V (70mA)
 Ultra-slim 8mm board size expands the range of applications.
Hi-res. download Catalogue Catalogue Catalogue
1/4" color CCD camera  MS-C433M
 Medium res .  
 250K(NTSC), 290K(PAL)
 0.2Lux/F1.2
 350TV Lines over
 Dimensions(mm): 36 x 39 x 59mm
 Weight: 160g
 Power: DC 12V (Standard)
Hi-res. download Catalogue Catalogue Catalogue
1/4"color CCD camera   MS-C450G
 Medium res .  
 Pixel: 250K(NTSC), 290K(PAL)
 0.2Lux/F1.2
 Resolution: 350TV Lines over
 Dimensions(mm): 40 x 45 x 40
 Power: DC 12V (Standard)
Hi-res. download Catalogue Catalogue Catalogue
1/4" CCD COLOR CAMERA   NX-1827GA-16 ,NX-1827GA-8, NX-1827A-8F
PDF FILE
SONY Super HAD II CCD CAMERA
 Pixel : 768 x 494 (NTSC) , 752 x 582 (PAL)
 Resolution (TV Lines) : 520 TV Lines
 Shutter Speed:1/50-1/100,000 Sec.
 Minimum Illuminator :0.02 Lux/F1.2
 Dimension(mm): 24 x 28

Hi-res. download Catalogue Catalogue Catalogue
1/4"color CCD camera  MS-C450P
 Medium res .  
 Pixel: 250K(NTSC), 290K(PAL)
 0.2Lux/F1.2
 Resolution: 350TV Lines over
 Dimensions(mm): 40 x 45 x 40
 Power: DC 12V (Standard)
Hi-res. download Catalogue Catalogue Catalogue
1/4" color CCD camera  MS-C424
 magnetic mount bracket
 1/4" color CCD SONY image sensor
 Pixel :290K (PAL), 250K (NTSC)
 Resolution : 360 TV Lines
 Lens: 4.0 mm/F2.0
 Min. Illumination: 0.2 Lux/ F1.2
 Power: DC 12V
 Dimensions(mm): 23 x 20 x 13.3

Hi-res. download Catalogue Catalogue Catalogue
1/4" COLOR CCD SNAKE CAMERA   SS-1485
 1/4" COLOR CCD SNAKE OSD CAMERA
 SONY COLOR CCD Image Sensor
 SS-1485E-3C 100cm flexible cable between the mini lens and the slim camera Board
 Pixel : NTSC : 250K PAL : 290K
 Resolution : 380 TV Lines over.
 Min. Illumination : 0.2Lux/F1.2
 S/N Ratio : More than 48dB(AGC off)
 Shutter Speed:1/50-1/100,000 Sec
 Lens:3.7mm/F2.0
 Motion detection trigger OUTPUT (OPTIONAL)
 Power : DC 5~12V , 150 mA(Max)


 (OSD Function Built-in )
(CAMERA ID, Image PRIVACY, Motion detection, SHUTTER, BLC, AGC, WHITE BAL, Negative Image, ADJUST, MIRROR, GAMMA )
Hi-res. download Catalogue Catalogue Catalogue
1/3" D.N.R color CCD camera  SS-1670 , SS-1370-3T
SS-1370-3T
 Automatic compensation by digital noise reducer
 SONY color CCD image sensor
 Pixel: 290K(PAL), 250K(NTSC)
 Resoluction: 370 TV Lines over
 Shutter speed: 1/50-1/120000
 0.25 Lux / F1.4 (frame integration X 8 )
 S/N ratio: 50 dBMin
 Lens: 3.1mm/F3.4
 Power: DC 12V (160 mA-Max)
 Dimensions(mm): camera-12.4 x 12.4, board-35 x 35 (mm)
cable between camera and mainboard-250mm


SS-1670
 Ultra-Low-illumination
 Digital noise reducer
 Automatic compensation by digital noise reducer
 SONY color CCD image sensor
 Pixel: 430K(PAL), 380K(NTSC)
 520 TV Lines over
 Shutter speed:1/50-1/120000
 0.25 lux / F1.4 (frame integration X 8 )
 S/N Ratio: 50 dBMin
 DC 12V (160 mA-Max)
 Dimensions(mm): camera-12.4 x 12.4, board-35 x 35 (mm)
cable between camera and mainboard-250mm






Hi-res. download Catalogue Catalogue Catalogue
1/4" COLOR CCD SNAKE CAMERA   MS-C470
 1/4" COLOR CCD CAMERA
 25cm flexible cable between the mini lens and the slim camera Board
 Min. lllumination : 0.2Lux/F1.2
 Pixel :NTSC-250K PAL-290K
 Dimensions Lans:11x11mm Board:29x29x7mm
 Power Source:DC 12V





 VIDEO DEMO: DEMO
Download the files to your computer, Right Click and choose 'Save Target As'.
DEMO1.MPG file size 1.91 MB



Hi-res. download Catalogue Catalogue Catalogue
1/4" COLOR CCD SNAKE CAMERA   MS-C499
 1/4" COLOR CCD CAMERA
 25cm flexible cable between the mini lens and the slim camera Board
 Min. lllumination : 0.2Lux/F1.2
 Pixel :NTSC-250K PAL-290K
 Dimensions Lans:14.5x9.6mm Board:29x29x7mm
 Power Source:DC 12V

 VIDEO DEMO: DEMO
Download the files to your computer, Right Click and choose 'Save Target As'.
DEMO1.MPG file size 1.91 MB

Hi-res. download Catalogue Catalogue Catalogue
Ultra mini camera  MS-1476A-4T
 1/4" color CCD camera
 Pixel: 290k (PAL), 250k (NTSC)
 Resoluction: horizontal 350 TV Lines over
 Lens: 3.1mm/F3.4
 0.2Lux/F1.2
 Built-in microphone
 Power: DC 12V (70mA)
 Ultra-slim 8mm
Hi-res. download Catalogue Catalogue Catalogue
1/4" color CCD camera  MS-C420VB
 Medium res .
 Pixel: 250K(NTSC), 290K(PAL)
 0.2Lux/F1.2
 350TV Lines over
 Dimensions(mm): 42 x 41 x 76
 Power: DC 12V(standard)
 Mirror: switchable
Hi-res. download Catalogue Catalogue Catalogue
1/4" COLOR CCD SNAKE CAMERA  SSX-1870
  1/4" CCD H.RES CAMERA
  Color star-light CCD Image Sensor
  25cm flexible cable between the mini lens and the slim camera Board
  Min. lllumination : 0.05 Lux / F1.4
  Pixel : NTSC-380k , PAL-410k
  Resolution : 540 TV Lines
  Dimensions : Lens-11x11x18mm, Board-29x29x7mm
  Power Source : DC 5~12V
Hi-res. download Catalogue Catalogue Catalogue
1/4" COLOR CCD SNAKE CAMERA  SS-1470
  1/4" CCD M.RES CAMERA
  SONY COLOR CCD Image Sensor
  25cm flexible cable between the mini lens and the slim camera Board
  Min. lllumination : 0.2Lux / F1.4
  Pixel : NTSC-250k , PAL-290k
  Resolution : 350 TV Lines
  Dimensions : Lens-11x11x18mm, Board-29x29x7mm
  Power Source : DC 12V
Hi-res. download Catalogue Catalogue Catalogue
1/4" COLOR CCD SNAKE CAMERA  SS-1870
  1/4" CCD H.RES CAMERA
  SONY COLOR CCD Image Sensor
  25cm flexible cable between the mini lens and the slim camera Board
  Min. lllumination : 0.2 Lux / F1.2
  Pixel : NTSC-380k , PAL-410k
  Resolution : 470 TV Lines
  Dimensions : Lens-11x11x18mm, Board-29x29x7mm
  Power Source : DC 12V
Hi-res. download Catalogue Catalogue Catalogue
1/4"COLOR CCD HIDDEN CAMERA  MS-C465
 Medium res .  
 NTSC-250K
 PAL-290K
 0.2Lux/F1.2
 380TV Lines over
 MIC. (OPTIONAL)
 Dimensions:70x105x75mm
 Power Source:DC 12V(standard)
Hi-res. download Catalogue Catalogue Catalogue
1/4" COLOR CCD SNAKE CAMERA  SS-3470
  1/4" CCD M.RES CAMERA
  SHARP COLOR CCD Image Sensor
  25cm flexible cable between the mini lens and the slim camera Board
  Min. lllumination : 0.5 Lux / F1.2
  Pixel : NTSC-250k , PAL-290k
  Resolution : 350 TV Lines
  Dimensions : Lens-11x11x18mm, Board-29x29x7mm
  Power Source : DC 12V
Hi-res. download Catalogue Catalogue Catalogue
1/3" COLOR CCD CAMERA  MS-1650G
PDF FILE
 1/3" Color CCD camera (H.Res.Sens-UP )
 430K(PAL),380K(NTSC)
 Horizontal 520 TV Lines over
 Shutter Speed: 1/50-1/120000
 0.25 LUX F1.4 20 IRE
 0.05 lux (at frame integration ×8)
 Lens: 3.7mm /F 2.0
 S/N Ratio: 50dBMin
 Automatic Compensation by Digital Noise Reducer
 Power: DC 12V , 160 mA(Max)
 Dimension: 50(W)×50(H) mm
Hi-res. download Catalogue Catalogue Catalogue
1/4" COLOR CCD SNAKE CAMERA  SS-3870
  1/4" CCD H.RES CAMERA
  SHARP COLOR CCD Image Sensor
  25cm flexible cable between the mini lens and the slim camera Board
  Min. lllumination : 0.5 Lux / F1.2
  Pixel : NTSC-380k , PAL-410k
  Resolution : 470 TV Lines
  Dimensions : Lens-11x11x18mm, Board-29x29x7mm
  Power Source : DC 12V
Hi-res. download Catalogue Catalogue Catalogue
1/4" COLOR CCD SNAKE CAMERA  SS-1461
  1/4" CCD M.RES CAMERA
  SONY COLOR CCD Image Sensor
  25cm flexible cable between the mini lens and the slim camera Board
  Min. lllumination : 0.2 Lux / F1.2
  LENS :W/ 4.0 mm/F2.0 cone type LENS
  Pixel : NTSC-250k , PAL-290k
  Resolution : 350 TV Lines
  Power Source : DC 12V
Hi-res. download Catalogue Catalogue Catalogue
1/4" COLOR CCD SNAKE CAMERA   SS-1420-3C
PDF FILE
 1/4" SONY COLOR CCD SNAKE CAMERA
 25cm flexible cable between the mini lens and the slim camera Board
 Min. lllumination : 0.2 Lux / F1.4
 Pixel : PAL-290k NTSC-250K
 Resolution : 350 TV Lines
 Dimensions : Lens-11x11x18mm, Board-24x20x7mm
 Power Source : DC 12V
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

LATEST NEWSLETTER

Get about new and popular products in MISUMI.
More


Subscribe our newsletter to get new information.