Wireless >> CCD >> Covert Cameras
Wireless Snake Camera Kit
KS-C486T ( Export market only )
▪ 1/4" COLOR CCD CAMERA
▪ 100cm flexible cable between the mini lens and the slim camera Board
▪ Min. lllumination:0.5Lux/F1.2
▪ Pixel:NTSC-250K PAL-290K
▪ Dimensions Lans:11x11mm Board:38x38x10.5mm
▪ W/Wireless tx-box(transmitter、charge board、rechargeable battery) and wireless receiver
wireless CCD Camera
MS-C433GW ( Export market only )
▪ 1/4" Color wireless CCD Camera
▪ Hi- ressolution
▪ NTSC-250K
▪ PAL-290K
▪ 0.2Lux/F1.2
▪ 350TV Lines over
▪ W/O Mcirophone
▪ Dimensions:36x39x59mm
▪ Weight:160g
▪ Power Source:DC 12V
1/4"COLOR WIRELESS CCD CAMERA
MS-C450PW ( Export market only )
▪ Hi- ressolution
▪ NTSC-250K
▪ PAL-290K
▪ 0.2Lux/F1.2
▪ 350TV Lines over
▪ Dimensions:40x40x45mm
▪ Weight:110g
▪ Power Source:DC 12V
1/4" CCD COLOR IR CAMERA (DAY & NIGHT)
FS-C4RW2-A2 ( Export market only )
▪ Water Proof 1/4" Color CCD IR (DAY&NIGHT) Camera
▪ 12 LED infrared illuminator
▪ Wireless 2.4 GHz 100mW,
▪ W/Adaptor,Receiver,Bracket
▪ W/CAMERA BRACKET Wall Mount MS-9221S-B
Wireless CCD Snake Combo Camera
SS-C483T-B1 ( Export market only )
▪ 1/4" COLOR CCD CAMERA (Panasonic)
▪ 200cm flexible cable between the ULTRA MINI lens and the TX-BOX
▪ Min. lllumination : 0.2Lux/F1.4
▪ Lens : 3.7 mm / F2.0
▪ Pixel :NTSC-250K PAL-290K
▪ RCA Video Output & 1.2GHz 100mW Wireless Output
▪ Power Source:DC 9V Battery or DC 12 V in
▪ Dimensions:Lens 9 X 39 mm , Transmitter 59 X 95 X 23 mm
Wireless CCD Snake Camera
SS-1483T-B1 ( Export market only )
▪ 1/4" COLOR CCD CAMERA
▪ 100cm flexible cable between the ULTRA MINI lens and the TX-BOX
▪ Internal Rechargeable Li-Ion Battery
▪ Min. lllumination : 0.5 Lux/F1.4
▪ Lens : 4.0 mm / F2.0
▪ Pixel :NTSC-250K PAL-290K
▪ RCA Video Output & 1.2GHz 100mW Wireless Output
▪ Power Source:DC in 9V
▪ Dimensions:Lens 8 X 8 mm , Transmitter 59 X 95 X 23 mm
Wireless SNAKE CAMERA Kit
KS-C499T-A1 ( Export market only )
▪ 1/4" COLOR CCD CAMERA
▪ 25cm flexible cable between the mini lens and the slim camera Board
▪ Min. lllumination : 0.2Lux/F1.4
▪ Pixel :NTSC-250K PAL-290K
▪ Dimensions Lans:∮14.5x9.6mm Board:29x29x7mm
▪ Power Source:DC 12V
▪ With 2.4GHz Wireless TRANSMITTER BOX / Rechargeable Battery
Wireless SNAKE CAMERA Kit
KS-C470T-A1 ( Export market only )
▪ 1/4" COLOR CCD CAMERA
▪ 25cm flexible cable between the mini lens and the slim camera Board
▪ Min. lllumination : 0.2Lux/F1.4
▪ Pixel :NTSC-250K PAL-290K
▪ Dimensions Lans:11x11x18mm Board:29x29x7mm
▪ Power Source:DC 12V
▪ With 2.4GHz Wireless TRANSMITTER BOX / Rechargeable Battery
Wireless Wearable Camera Kit
HKS-T121TA-B5 ( Export market only )
▪ Covert Camera Hidden In A Button
▪ 1/4" COLOR CCD CAMERA
▪ Pixel: 290k (PAL), 250k (NTSC)
▪ Power Supply: DC 9~12V
▪ Dimension: 24 x 28 mm
▪ New Miniature TX BOX 1.2GHz 500mW
▪ Built-in Microphone
1/4" Color CCD Wireless Cigarette Case Camera Kit
KDS-C413TA-A1( Export market only )
▪ 1/4" Color CCD Cigarette Case Camera
▪ NTSC : 512(H)x492(V) , PAL : 512(H)x582(V)
▪ 380 TV Lines
▪ 0.2Lux/F1.2
▪ 4.3mm/F2.0
▪ Power Supply : DC 5V
▪ Dimension(mm) : 50.2 x 75 (mm)
▪ 2.4GHz Wireless 10 mW
▪ With 2.4GHz Wireless RECEIVER MSR-A2430D
Wireless SNAKE CAMERA Kit
KS-1485T-A2 ( Export market only )
• 100cm flexible cable between the mini lens and the slim camera Board▪ 1/4" COLOR CCD CAMERA
▪ Min. lllumination : 0.5Lux/F1.2
▪ Pixel :NTSC-250K PAL-290K
▪ With 2.4GHz Wireless TRANSMITTER BOX / Rechargeable Battery
▪ Dimensions Lens:11x11x18mm,Board:38x38x10mm
▪ Power Source:DC 12V