PRODUCT
Wireless >> Transmit >> WiFi Module
WIFI 802.11n MINI UVC VIDEO ROUTER MST-WF12M, MST-WF12ME, UCD-WF12M
Use with UCD-210, application of video wireless WiFi transfer to "iPAD , iPhone, android tablet, android phone, PC "
 1T1R mode WAN WPS
 Wireless LAN 1T1R mode
 Date rate 802.11n: up to 300Mbps
 802.11b: 11Mbps
 802.11g: 54 Mbps
 Resolution: 640 x 480 up to 25fps, 320 x 240 up to 30fps, 160 x 120 up to 30fps, 1280x720, 1280x960, 1280x1024
 Support windows XP, WIN 7, iPad, OSX android
(Samba server support need samba client APP, audio support(RTSP)
 PCB Size Dimension(mm): 25(w) x 35(L) x 13(H)
 Power1: DC5V(1.2A) connector: micro USB
 Power2: DC 3.1~4.2V Li-ion battery
Hi-res. download Catalogue Catalogue Catalogue
Wifi 802.11n mini UVC Video router MST-WF11NM, UCD-WF11NM
"Using with UCD-210, application of video wireless Wifi transfer to " ipad, iphone, android tablet, android phone, pc"
 RJ45 port x 2 (1LAN, 1WAN), USB x 1
 1LAN/1 WAN WPS
 Antenna internal PIFA 2dBi antenna design
 Wireless LAN 2T2R mode
 Date rate 802.11n: up to 300 Mbps
 802.11b: 11 Mbps
 802.11g: 54 Mbps
 Resolution: 640 x 480 up to 25fps, 320 x 240 up to 30fps, 160 x 120 up to 30fps, 1280x720, 1280x960, 1280x1024
 Support windows XP, WIN 7, ipad, OSX, android
(Samba server support need samba client APP) Audio support (RTSP)
 Dimension(mm): 80(w) x 49(L) x 13(H)
 Power: DC5 V(1.2A) /connector: min USB
Hi-res. download Catalogue Catalogue Catalogue
UVC WiFi Mini Router MST-WF16N
 Wireless/WiFi (Transmitter)
 Resolution: 1280x720, 640x480 @30fps
 Transmission distance: 5-30m
 Wireless frequency: 3.412G~2.462G
 Image format: MJPG
 Video format: avi.
 System requirement: iOS/Android/Windows
 Power output: DC5V (micro USB for camera)
 Battery Capacity: 850mAh (include)
 Power Supply: Built in battery (DC5V-micro USB for charging)
 Dimensions(mm): 62(L) x 35(W) x 17(H)
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

LATEST NEWSLETTER

Get new and best-selling products info. from MISUMI.
More


Subscribe our newsletter to get new information.