PRODUCT
DVR >> CVBS signal
The Smallest DVR Module Of The World MP-202
 Video input: NTSC only
 Video input: 1 Channel
 Audio input: 1 Channel
 Video output: NTSC/PAL 1 Channel
 Audio output: 1 Channel
 Video processing: chipset DSP processor
 Compression: MPEG4 format
 Snapshot: (.jpg) 640 x 480
 Control: on board key, IR remote control
 Built-in memory 4G
 Display frames: 30 fps@ 640 x 480
 Recording frame: 30 fps@ 640x480
 Recording mode: normal, loop, IR remote control
 Power input: DC 5V 300mA
 Power output: DC 5V 110mA(DC 12V optional)
 Dimensions: 14.5 x 70 x 7.9 (mm)
Hi-res. download Catalogue Catalogue Catalogue
Mini Mobile Micro SD DVR Module MP-VRM203 , MP-VRM203HD series
 CVBS upgrade to 720p
 1280 x 720 (HD 720p) / max 30 fps. (MP-VRM200HD)
 640 x 480 (VGA) / max 30 fps. (MP-VRM200)
 Function:
Self-timer mode, preview OSD displaying icons ,
SD card update, setup REC. mode, normal REC. mode,
Loop overwrite REC. mode, motion detect, REC mode,
RTC date and time stamping, snapshot: (.jpg) image ,
Zoom in/out function(MP-VRM200HD)
 External memory: micro SD Card memory slot (support up to SDHC 128GB)
 Compression: H.264 (.mov) file
 Video: synchronized audio & video recording/ playback
 Video input: analog signal input (NTSC/PAL)
 Audio input: support
 PC interface: USB2.0
 Dimensions(mm): 32 x 68
Hi-res. download Catalogue Catalogue Catalogue
1080P Portable HD TVI、CVI、AHD、CVBS DVR MP-906, MP-908
 With sunshade (MP-908)
 No sunshade (MP-906)
 Loading & unloading of sunshade cover (Model: MP-908)
 Full view 170° (1024 x 600 pix) HD screen.
 Built-in 7000mAh high capacity Li-battery.
 4x zoom monitoring
 HD TVI,CVI,AHD,CVBS 4 in 1 video.
 800 meters HD TVI 1080p 75-5 signal reliable transmission.
 Compressed video and audio are synchronous.
 Support H.264 encoding.
 Up to 5MP resolution recording.
 Support loop recording and no-loop recording.
 Support for composite video output.
 Support earphone monitoring.
 Working voltage: 5~12V.
 Supports up to 128 GB TF card.
 Supports multi-language.
 Power-saving mode: automatic off-screen.
 System upgrade: supports system upgrade.
 Support 12 voltage power output for camera.
Hi-res. download Catalogue Catalogue Catalogue
MINI Mobile Digital Video Recorder MPM-3501
PDF FILE
 1/4" Color CCIQ II Helmet Camera
 316K (NTSC/PAL)
 Horizontal 400 TV Lines
 Lens: 3.9mm/F2.8
 0.1 Lux/ F1.2
 With Microphone
Hi-res. download Catalogue Catalogue Catalogue
MINI Mobile Digital Video Recorder MP-300E
 Mini Mobile Digital Video Recorder
 SD/SDHC card slot (support 32 GB SDHC class 4 over )
 H.264 REC, D1 720x480 Video & Snapshot JPG Iimage
 Date and time stamping, IR remote control
 loop overwrite recording or continuous recording
 Special Power Saving button (monitor sleep mode)
 Extend Interface port:
  DVR supply DC 5V output (2.5mm phone jack) for camera and vdieo composite input.
 3.5mm (phone jack) video audio composite output
  Power input, PC connect: mini USB 2.0
 RTC stamp embedded in video stream
  AV recorder resolution : 720x480(D1) / max 30 fps.
 Display :2.5" TFT
 detachable, rechargeable Li-ion battery NP-60 (900mAh)
 5V DC adapter (USB port) / USB cable
 Dimension(mm): 95.5 x 63.5 x 21
Hi-res. download Catalogue Catalogue Catalogue
Water- Resistant 3.5" TOUCH SCREEN MP-600SD
 Water- resistant
 Mini mobile digital video recorder
 UI:3.5" touch screen TFT & IR remote control
 SD/SDHC. Card slot (support 32 GB SDHC class 4)
 MPEG 4, REC. video avi & snapshot (jpg)
 Date and time stamping
 Loop overwrite recording or continuous recording
 Motion detect
 Special power saving button (monitor sleep mode)
 AV recorder resolution: 720 x 480 (D1) / max 15 fps 640 x 480(VGA) / max 30 fps. 320 x 240 QVGA / max 30 fps.
 RTC stamp embedded in video stream
 Support schedule recording (4 programs setting)
 Audio input select by user (from audio line in or built-in microphone)
 AV line in/out with 2.5mm phone jack
 USB jack 10 pin (USB & charging)
 Rechargeable li-ion battery np120 (2000mAh)
 Dimension (mm): 75 x 98 x 30
Hi-res. download Catalogue Catalogue Catalogue
NEW!! Mini Simple Mobile Digital Video Recorder ! MP-550
 Normal REC, AV in mode, snapshot
 Record: 640 x 480 (VGA/MP4) / max 30 fps.
 Snapshot: image 640 x 480 (jpg)
 RTC date and time stamping
 SDHC card slot (support up to 32GB)
 Power charge: DC 5V (450mA)
 PC interface: USB1.1
 Interface: 2.5 mm phone jack
 Dimension (mm): 32 x 68
Hi-res. download Catalogue Catalogue Catalogue
MINI Mobile SD DVR Module MP-VRM100 , MP-VRM103
 SDHC/MMC. card slot (support up to 32GB)
 Recording mode: normal, loop overwrite, motion detect, snapshot
 RTC date and time stamping
 Audio input signal: S/N ratio 45dB~58dB @1KHz 2Vp-p
 Video out/in: TV out /AV in (NTSC/PAL)
 AV recorder resolution: 640 x 480 (VGA) / max 30 fps. MPEG 4 ASF file
 Interface: USB 1.1
 Power input: DC 5V/380mA
 Dimension (mm): 32 x 68
Hi-res. download Catalogue Catalogue Catalogue
Mobile Digital Video Recorder MP-415E
 Mini mobile digital video recorder
 SD/MMC. card slot (support up to 2GB)
 Built-in flash memory 128 MB
 Special power save button (monitor sleep mode)
 Interface: USB 2.0 (USB 2.0/power in)
 Extend interface: extend DC power 9V out for camera and AV in
 Display: 2.5" LTPS TFT LCD 960 x 240,230K
 Video out/in: TV out /AV in (NTSC/PAL)
 AV recorder resolution: 640 x 480(VGA) / max 30 fps.
 Battery: rechargeable Li-Ion battery ( NP-60 )
 Adapter: 5V DC adapter (USB port) / USB cable
 Weight(g): 95g (with battery)
 Dimension (mm): 18 x 68 x 81 (L x W x H)


Hi-res. download Catalogue Catalogue Catalogue
NEW ! Mobile Digital Video Recorder MP-455E
New Evolution ! Support SD/SDHC Card up to 32 GB,
Snapshot function (640x480-jpg)
RTC date and time stamping

 SD, SDHC card support (MAX 32 GB)
 Built-in flash memory 128 MB
 Timebar
 Special Power save button (monitor sleep mode)
 Interface: USB 2.0 (USB 2.0/power in)
 Extend Interface: Extend DC Power 9V out for Camera and AV in
 Display: 2.5" LTPS TFT LCD 960x240,230K
 Video out/in: TV out /AV in (NTSC/PAL)
 AV recorder resolution: 640x480(VGA) / max 30 fps.
 Battery: Rechargeable Li-Ion battery ( NP-60 )
 Adapter: 5V DC adapter (USB port) / USB cable
 Weight(g): 95g (with battery)
 Size : 18x68x81 (LxWxH)mm


Hi-res. download Catalogue Catalogue Catalogue
3.5" full HD mobile DVR MP-700, MP-710, MP-711
Mobile LVDS 1080p DVR + 5MP camera
 UI:3.5" TFT & IR remote control 
 8 mega pixel / 3200 x 2400 (interpolated by software), 
 5 mega pixel / 2592 x 1944 (recommended)
 SD/SDHC. card slot (micro SD support 32GB x 2= 64G )
 Mpeg 4, recording video(avi.) & snapshot (jpg)
 Motion Detect, loop overwrite recording or continuous recording, RTC stamp embedded in video stream
 Special power saving button (monitor sleep mode)
 AV recorder resolution
CVBS camera:
720 x 480-NTSC, 720 x 576-PAL / max 30 fps (D1)
5MP camera: 
1280 x 720 (HD 720p) / max 30 fps. 
1920 x 1080 (Full HD 1080p) / max 30 fps.
 Digi 5MP LVDS in & AV line input with 2.5mm phone jack ,
 Micro H.DMI out

 Audio input select by user (from audio line in or built-in microphone)
 USB jack 10pin ( USB & charging ), rechargeable Li-ion battery NP120(2000mAh)
 Dimension(mm): 82.5 x 98.5 x 22
These specs shows above which only supports digital camera. 
The analog camera only supports video recording function.

Hi-res. download Catalogue Catalogue Catalogue
MINI Mobile Digital Video Recorder MP-400E
 MINI Mobile Digital Video Recorder
 IR remote control
 SD/SDHC card slot (support 128 GB SDHC class 4 over)
 H.264 REC. D1 720 x 480 video & snapshot JPG image
 date and time stamping
 loop overwrite recording or continuous recording
 Special power saving button (monitor sleep mode)
 Extend Interface port:
 Input:2.5mm phone jack direct supply DC 5V power output for camera and vdieo composite input.
 Output: 3.5mm phone jack video/audio composite output
 Power input, PC connect: mini USB 2.0
 RTC Stamp embedded in video stream
 AV recorder resolution: 720 x 480(D1) / max 30 fps.
 Display: 2.5" TFT
 AV Line in/out with 2.5mm Phone Jack
 detachable, rechargeable Li-ion battery NP-60 (900mAh)
 5V DC adapter (USB port) / USB cable
 Dimension(mm): 95.5 x 63.5 x 21
Hi-res. download Catalogue Catalogue Catalogue
Mobile 4 channel Event Data Recorder MP-RV100
 Video input: 4 channel CVBS videos
 Video output: CVBS or HDMI output while LCD display is off
 Video output format: H.264
 LCD display: 2.5" 320 x 240 TFT LCD.
 Resolution: 1280 x 720
 G-sensor: 3-axis vibration/rotating detect and monitor.
 Recording mode: loop recording, event recording, manual recording
 Memory: micro SD card (SDHC up to 32GB)
 Date and time stamp: support
 Power interface: DC 5V (2.5mm phone jack)
 Dimension(mm): 60 x 80
 Other function: playback mode
 GPS external (optional)
coming soon...
Hi-res. download Catalogue Catalogue Catalogue
D1 WI-FI Lite DVR Cam Input WF-AV100
 Operates in 2.4GHz frequency bands compliance of IEEE 802.11b/g/n.
 WEP,TKIP and AES,WPA,WPA2 hardware encryption schemes.
 Analog Camera Input.
 Slim WI-FI DVR.
 APP operation both on iOS / Android system.
 Can be powered by portable battery bank.
 Black/White color choice.
 Resolution: Max D1/30fps
 Compression Algorithm: H.264 / Audio:PCM
 Video File Format: AVI
 Power Input: DC 5V Max. 1.3W
 APP: iOS / Android
 Weight: 13g
 Dimension: 54.5x28x10 mm
Hi-res. download Catalogue Catalogue Catalogue
D1 WI-FI Lite DVR Cam Input WF-AV200
 Operates in 2.4GHz frequency bands compliance of IEEE 802.11b/g/n.
 WEP,TKIP and AES,WPA,WPA2 hardware encryption schemes.
 Analog Camera Input.
 Slim WI-FI DVR.
 APP operation both on iOS / Android system.
 Can be powered by portable battery bank.
 Black/White color choice.
 Resolution: Max D1/30fps
 Compression Algorithm: H.264 / Audio:PCM
 Video File Format: AVI
 Power Input: DC 5V Max. 1.3W
 APP: iOS / Android
 Weight: 55g
 Dimension: 72.1x36.8x15.7 mm
 with battery
Hi-res. download Catalogue Catalogue Catalogue
遠端廣播主機 (local only) ATA-8851
 迴路:經由空置總機局線迴路啟動。
 控制功能:AC110V 輸出座 1 組,NC.C.NO 接點 2 組,
1000W OUT AC 110V NO.C 接點 1 組。
 其它功能:
可前/後奏選擇
標準機櫃尺寸可直接按裝或放置於桌上
後板調整方式防止錯誤調整
 電源:AC110V 50Hz/60Hz
 輸出:30mv / 10KΩ
 音調:440Hz, 554Hz, 659Hz, 880Hz /880Hz, 659Hz, 554Hz, 440Hz
 重量:2.2kg
 尺寸(mm):430(W) x 210(D) x 44(H)
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

最新のニュースレター

MISUMIの新製品やベストセラー製品情報
More


ニュースレターを購読して、新しい情報を入手してください。