![]() |
|
▪ Dimension (mm): 11 x 11 ▪ Image Sensor: 1/3″ CMOS ▪ Pixel: 728 x 488 (NTSC / PAL) ▪ Pixel Size (µm): 6.35 x 7.4 ▪ Image Area (mm): 4.6228 x 3.6112 ▪ Interface: CVBS ▪ Shutter: Rolling ▪ Power: DC 5~12V ▪ Sensitivity: 13.8 V/Lux.sec |
![]() |
![]() |
![]() | ![]() | ![]() | ![]() |
MF-35B | MF-35R | MF-35FH | MF-35SH |
▪ Bullet Camera ▪ Lens:1.8mm / F2.5 | ▪ Car Rearview ▪ Lens:1.8mm / F2.5 | ▪ Hat Camera ▪ Lens:1.8mm / F2.5 | ▪ Hat Camera ▪ Lens:1.8mm / F2.5 |
Get new and best-selling products info. from MISUMI.
More
![]() |
![]() |
![]() |
![]() |
![]() |