PRODUCT
CCD >> Miniature
Mini Camera SS-1670
 Dimension (mm): 11 x 11 (Camera); 35 x 35 (Board)
 Image Sensor: 1/3″ CCD
 Pixel: 768 x 494 (NTSC), 752 x 582(PAL)
 Shutter Speed: 1/50-1/120000
 Horizontal: 520 TV Lines
 Interface: CVBS
 Power: DC 12V
 Illumination: 0.25 Lux / F 1.4
 Cable between camera and mainboard is 25 cm.
 Digital noise reducer.

Hi-res. download Catalogue Catalogue Catalogue
Mini Camera MS-C470
 Dimension (mm): 11 x 11 (Camera); 29 x 29 (Board)
 Image Sensor: 1/4″ CCD
 Pixel: 510 x 492 (NTSC), 500 x 582 (PAL)
 Horizontal: 350 TV Lines
 Interface: CVBS
 Power: DC 12V
 Illumination: 0.2 Lux / F 1.2
 Cable between camera and mainboard is 25 cm.

Hi-res. download Catalogue Catalogue Catalogue
OSD Mini Camera N-1485E-3C
 Dimension (mm): 11 x 11 (Camera); 69 x 24.5 (Board)
 Image Sensor: 1/4″ CCD
 Pixel: 510 x 492 (NTSC), 500 x 582 (PAL)
 Horizontal: 380 TV Lines
 Interface: CVBS
 Power: DC 12V
 Illumination: 0.2 Lux / F 1.2
 Cable between camera and mainboard is 100 cm.
 Camera ID, Image Privacy, Motion Detection, Shutter, BLC, AGC, White Bal, Negative Image, Adjust, Mirror, Gamma.

Hi-res. download Catalogue Catalogue Catalogue


Follow Us

Dernière newsletter

Obtenez des informations sur les produits nouveaux et les plus vendus. de MISUMI.
More


Abonnez-vous à notre newsletter pour obtenir de nouvelles informations.