PRODUCT
CMOS >>CVBS Signal >> Miniature
1/3" Camera MO-S7610 Series
 Mini Size and D1 Pixel
 Dimension (mm): 11 x 11
 Image Sensor: 1/3″ CMOS Color
 Pixel: 728 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.35 x 7.4
 Image Area (mm): 4.623 x 3.611
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
Hi-res. download Catalogue Catalogue Catalogue
1/3.7" Camera MO-D5510-2V
 Image Overlay Graphics & Line & Text
 Dimension (mm): 10.5 x 10.5
 Image Sensor: 1/3.7″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 8.2 V/Lux.sec



Hi-res. download Catalogue Catalogue Catalogue
1/6" (NTSC), 1/5" (PAL) CMOS Camera MO-R806
 Dimension (mm): Ø 8.5
 Image Sensor: 1/6" (NTSC), 1/5" (PAL) CMOS
 Pixel: 306 x 240 (NTSC), 366 x 288 (PAL)
 Pixel Size (µm): 7.86 x 7.5
 Image Area (mm): 2.39 x 1.8 (NTSC), 2.85 x 2.16 (PAL)
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Illumination: 2 Lux / F 1.2


Hi-res. download Catalogue Catalogue Catalogue
1/3" Camera MO-S46xx Series
 Dimension (mm):
11 x 11 (MO-S4610)
15 x 15 (MO-S4615)
16 x 16 (MO-S4616)
 Image Sensor: 1/3″ CMOS
 Pixel: 728 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.35 x 7.4
 Image Area (mm): 4.6228 x 3.6112
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 13.8 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera MO-S75xx Series
 Industrial Inspection Camera
 Dimension (mm):
11 x 11 (MO-S75L / MO-S7510)
8.6 x 8.6 (MO-S7588)
 Image Sensor: 1/4″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.6 x 5.6
 Image Area (mm): 3.63 x 2.73
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 White LED x 10 (Optional)
 Sensitivity: 10.5 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera MO-S58 Seires
PDF FILE
 Dimension (mm): 8.5 x 8.5
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/3.7" Camera MO-S55xx Series
 Dimension (mm):
8.6 x 8.6 (MO-S5588)
11 x 11 (MO-S5510)
 Image Sensor: 1/3.7″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 8.2 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera MO-S3588-4H-xx
 With beam split mirror cover lens pin hole
 Dimension (mm): 8.6 x 8.6
 Image Sensor: 1/4″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 12V
 Sensitivity: 3.53 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/4" Slim Camera MO-SL88 Series
PDF FILE
 Dimension (mm): 8.5 x 8.5
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec

Hi-res. download Catalogue Catalogue Catalogue
1/3" 960H Camera MO-S85xx Series
 High Pixel UTC & Motion Detect Function
 Dimension (mm):
11 x 11 (MO-S8510)
16 x 16 (MO-S8516)
 Image Sensor: 1/3″ CMOS
 Pixel: 976 x 496 (NTSC / PAL)
 Pixel Size (µm): 5.0 x 7.4
 Image Area (mm): 4.88 x 3.67
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 11.4 V/Lux.sec
 With UTC Function
 Optional Accessory: TG12512 (Motion Detection Trigger)
Hi-res. download Catalogue Catalogue Catalogue
1/3" Camera MO-N8628
PDF FILE
 Dimension (mm): 24 x 28
 Image Sensor: 1/3″ CMOS
 Pixel: 976 x 496 (NTSC / PAL)
 Pixel Size (µm): 5.0 x 7.4
 Image Area (mm): 4.88 x 3.67
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 11.4 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera MO-S35xx Series
 Dimension (mm):
8.6 x 8.6 (MO-S3588)
11 x 11 (MO-S3510)
12 x 12 (MO-S3512)
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
 Optional Accessory: TG12512 (Motion Detection Trigger)
Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera MO-S2588 Series
 Dimension (mm): 8.6 x 8.6
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera MO-S15xx Series
 Dimension (mm):
8.6 x 8.6 (MO-S1588)
Ø 12 (MO-S1510)
16.5 x 16.5 (MO-S1515)
 Image Sensor: 1/4″ CMOS
 Resolution: 656 x 492 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 4.080 x 3.102
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.0 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
960H CAMERA MO-S86xx
 Dimension (mm):
11 x 11 (MO-S8610)
16 x 16 (MO-S8616)
 Image Sensor: 1/3″ CMOS
 Pixel: 976 x 496 (NTSC / PAL)
 Pixel Size (µm): 5.0 x 7.4
 Image Area (mm): 4.88 x 3.67
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 11.4 V/Lux.sec

Hi-res. download Catalogue Catalogue Catalogue
1/3" Camera MO-S56xx
 Dimension (mm):
10.5 x 10.5 (MO-S5610)
16 x 16 (MO-S5616)
 Image Sensor: 1/3″ CMOS
 Pixel: 728 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.35 x 7.4
 Image Area (mm): 4.6228 x 3.6112
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 13.8 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
ULTRA MINI CAMERA MO-Sx88
 SAVING POWER
 Dimension (mm): 8 x 8
 Interface: CVBS
 Shutter: Rolling


MO-S988
 Image Sensor: 1/4″ CMOS
 Pixel: 510 x 480 (NTSC / PAL)
 Pixel Size (µm): 5.6 x 7
 Image Area (mm): 3.57 x 2.69
 Power: DC 4~12V

MO-S888
 Image Sensor: 1/6″ (NTSC), 1/5″ (PAL) CMOS
 Pixel: 306 x 240 (NTSC), 366 x 288 (PAL)
 Pixel Size (µm): 7.86 x 7.5
 Image Area (mm): 2.39 x 1.8 (NTSC), 2.85 x 2.16 (PAL)
 Power: DC 9~12V




Hi-res. download Catalogue Catalogue Catalogue
1/3" Camera MO-S96xx Series
 Dimension (mm):
11 x 11 (MO-S9610)
15 x 15 (MO-S9615)
16 x 16 (MO-S9616)
 Image Sensor: 1/3″ CMOS
 Pixel: 960 x 576 (NTSC / PAL)
 Pixel Size (µm): 5 x 7.4
 Image Area (mm): 4.88 x 3.67
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 LED 10 pcs (Optional)
 Sensitivity: 10.9 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
MINIATURE CAMERA MO-S6600E Series
 With 5D OSD Key
 Dimension (mm): 12.8 x 12.8
 Image Sensor: 1/3″ CMOS
 Pixel: 756 x 504 (NTSC / PAL)
 Pixel Size (µm): 6.35 x 7.4
 Image Area (mm): 4.80 x 3.73
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 11.9 V/Lux.sec
 Exposure, WDR, AGC, WB brightness, Contrast Sharpness, Color Gain, NR, Mirror
WDR technology can potentially create a much better photograph of the scene/WDR light environment (tunnel) :

Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera MO-S5088 Series
 Dimension (mm): 8.6 x 8.6
 Image Sensor: 1/4″ CMOS
 Pixel: 712 x 552 (640 x 480 output pixel array) (NTSC / PAL)
 Pixel Size (µm): 5.6 x 5.6
 Image Area (mm): 3.99 x 3.09
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 16 V/Lux.sec
 With UTC Function

Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera MO-S35577 Series
 Surveillance Application
 Dimension (mm): 7 x 7
 Image Sensor: 1/4″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.6 x 5.6
 Image Area (mm): 3.6288 x 2.7328
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 12.5 V/Lux.sec