PRODUCT
Wireless >> CCD >> Covert Cameras
Wireless Snake Camera Kit KS-C486T ( Export market only )
PDF FILE
 1/4" COLOR CCD CAMERA
 100cm flexible cable between the mini lens and the slim camera Board
 Min. lllumination:0.5Lux/F1.2
 Pixel:NTSC-250K PAL-290K
 Dimensions Lans:11x11mm Board:38x38x10.5mm
 W/Wireless tx-box(transmitter、charge board、rechargeable battery) and wireless receiver
Hi-res. download Catalogue Catalogue Catalogue
wireless CCD Camera MS-C433GW ( Export market only )
 1/4" Color wireless CCD Camera
 Hi- ressolution  
 NTSC-250K  
 PAL-290K  
 0.2Lux/F1.2  
 350TV Lines over  
 W/O Mcirophone
 Dimensions:36x39x59mm
 Weight:160g
 Power Source:DC 12V
Hi-res. download Catalogue Catalogue Catalogue
1/4"COLOR WIRELESS CCD CAMERA MS-C450PW ( Export market only )
 Hi- ressolution  
 NTSC-250K  
 PAL-290K  
 0.2Lux/F1.2  
 350TV Lines over  
 Dimensions:40x40x45mm
 Weight:110g
 Power Source:DC 12V
Hi-res. download Catalogue Catalogue Catalogue
1/4" CCD COLOR IR CAMERA (DAY & NIGHT) FS-C4RW2-A2 ( Export market only )
 Water Proof 1/4" Color CCD IR (DAY&NIGHT) Camera
 12 LED infrared illuminator
 Wireless 2.4 GHz 100mW,
 W/Adaptor,Receiver,Bracket
 W/CAMERA BRACKET Wall Mount MS-9221S-B
Hi-res. download Catalogue Catalogue Catalogue
Wireless CCD Snake Combo Camera SS-C483T-B1 ( Export market only )
 1/4" COLOR CCD CAMERA (Panasonic)
 200cm flexible cable between the ULTRA MINI lens and the TX-BOX
 Min. lllumination : 0.2Lux/F1.4
 Lens : 3.7 mm / F2.0
 Pixel :NTSC-250K PAL-290K
 RCA Video Output & 1.2GHz 100mW Wireless Output
 Power Source:DC 9V Battery or DC 12 V in
 Dimensions:Lens 9 X 39 mm , Transmitter 59 X 95 X 23 mm
Hi-res. download Catalogue Catalogue Catalogue
Wireless CCD Snake Camera SS-1483T-B1 ( Export market only )
 1/4" COLOR CCD CAMERA
 100cm flexible cable between the ULTRA MINI lens and the TX-BOX
 Internal Rechargeable Li-Ion Battery
 Min. lllumination : 0.5 Lux/F1.4
 Lens : 4.0 mm / F2.0
 Pixel :NTSC-250K PAL-290K
 RCA Video Output & 1.2GHz 100mW Wireless Output
 Power Source:DC in 9V
 Dimensions:Lens 8 X 8 mm , Transmitter 59 X 95 X 23 mm
Hi-res. download Catalogue Catalogue Catalogue
Wireless SNAKE CAMERA Kit KS-C499T-A1 ( Export market only )
 1/4" COLOR CCD CAMERA
 25cm flexible cable between the mini lens and the slim camera Board
 Min. lllumination : 0.2Lux/F1.4
 Pixel :NTSC-250K PAL-290K
 Dimensions Lans:∮14.5x9.6mm Board:29x29x7mm
 Power Source:DC 12V
 With 2.4GHz Wireless TRANSMITTER BOX / Rechargeable Battery
Hi-res. download Catalogue Catalogue Catalogue
Wireless SNAKE CAMERA Kit KS-C470T-A1 ( Export market only )
 1/4" COLOR CCD CAMERA
 25cm flexible cable between the mini lens and the slim camera Board
 Min. lllumination : 0.2Lux/F1.4
 Pixel :NTSC-250K PAL-290K
 Dimensions Lans:11x11x18mm Board:29x29x7mm
 Power Source:DC 12V
 With 2.4GHz Wireless TRANSMITTER BOX / Rechargeable Battery
Hi-res. download Catalogue Catalogue Catalogue
Wireless Wearable Camera Kit HKS-T121TA-B5 ( Export market only )
 Covert Camera Hidden In A Button
 1/4" COLOR CCD CAMERA
 Pixel: 290k (PAL), 250k (NTSC)
 Power Supply: DC 9~12V
 Dimension: 24 x 28 mm
 New Miniature TX BOX 1.2GHz 500mW
 Built-in Microphone
Hi-res. download Catalogue Catalogue Catalogue
1/4" Color CCD Wireless Cigarette Case Camera Kit KDS-C413TA-A1( Export market only )
PDF FILE
 1/4" Color CCD Cigarette Case Camera
 NTSC : 512(H)x492(V) , PAL : 512(H)x582(V)
 380 TV Lines
 0.2Lux/F1.2
 4.3mm/F2.0
 Power Supply : DC 5V
 Dimension(mm) : 50.2 x 75 (mm)
 2.4GHz Wireless 10 mW
 With 2.4GHz Wireless RECEIVER MSR-A2430D

KDS-C413TA-A1 KDS-C413TA-A1 KDS-C413TA-A1
Hi-res. download Catalogue Catalogue Catalogue
Wireless SNAKE CAMERA Kit KS-1485T-A2 ( Export market only )
PDF FILE
 100cm flexible cable between the mini lens and the slim camera Board
 1/4" COLOR CCD CAMERA
 Min. lllumination : 0.5Lux/F1.2
 Pixel :NTSC-250K PAL-290K
 With 2.4GHz Wireless TRANSMITTER BOX / Rechargeable Battery
 Dimensions Lens:11x11x18mm,Board:38x38x10mm
 Power Source:DC 12V