"Using with UCD-210, application of video wireless Wifi transfer to " ipad, iphone, android tablet, android phone, pc"
▪ RJ45 port x 2 (1LAN, 1WAN), USB x 1
▪ 1LAN/1 WAN WPS
▪ Antenna internal PIFA 2dBi antenna design
▪ Wireless LAN 2T2R mode
▪ Date rate 802.11n: up to 300 Mbps
▪ 802.11b: 11 Mbps
▪ 802.11g: 54 Mbps
▪ Resolution: 640 x 480 up to 25fps, 320 x 240 up to 30fps, 160 x 120 up to 30fps, 1280x720, 1280x960, 1280x1024
▪ Support windows XP, WIN 7, ipad, OSX, android
(Samba server support need samba client APP) Audio support (RTSP)
▪ Dimension(mm): 80(w) x 49(L) x 13(H)
▪ Power: DC5 V(1.2A) /connector: min USB