CMOS >>CVBS Signal >> Dome
1/3"COLOR COMS CAMERA
MO-D2640A
▪ Hi- resolution .
▪ NTSC-250K
▪ PAL-360K
▪ 0.2Lux/F1.2
▪ 380TV Lines over
▪ AUDIO
▪ Dimensions:Ø 53.5x46mm
▪ Power Source:DC 5-12V(standard)
1/3"MONOCHROM CCIQ DOME CAMERA
MO-D1340A
▪ Hi- resolution
▪ EIA-250K
▪ CCIR-330K
▪ 0.2Lux/F1.2
▪ 380TV Lines over
▪ Dimensions:Ø 53.5x46mm
▪ Weight:40g
▪ Power Source:DC 7-12V(standard)
COLOR CCIQ CAMERA
MO-D1541 , MO-D1542 , MO-D2641 , MO-D2642
Model: MO-D1541 , MO-D1542
▪ Shutter Speed: 1/60-1/200,000 Sec.
▪ Min. lllumination: 1 Lux/F1.2
▪ Sensitivity boost(+42 dB)
▪ With Micro controller storage
▪ firmware enhance sharpness and image edge,
▪ Automatic exposure/gain with 16 zone control
▪ Lens:3.6mm/F2.0
▪ 1 Lux / F1.2
▪ 320K-NTSC Only
▪ 380TV Lines
▪ Power Source:DC 5-12V(standard)
MO-D2641 , MO-D2642
Shutter Speed: 1/50-1/125,000 Sec.
▪ Min. lllumination: 1 Lux/F1.2
▪ Sensitivity boost(+42 dB)
▪ With Micro controller storage
▪ Firmware enhance sharpness and image edge,
▪ Automatic exposure/gain with 16 zone control
▪ Lens:3.6mm/F2.0
▪ 0.2 Lux / F1.2
▪ 250K-NTSC , 360K-PAL
▪ 380TV Lines
▪ Power Source:DC 5-12V(standard)
1/3"MONOCHROM CCIQ DOME CAMERA
MO-D1346FA
▪ Hi- resolution
▪ EIA-250K
▪ CCIR-330K
▪ 0.2Lux/F1.2
▪ 380TV Lines over
▪ W/MICROPHONE
▪ Dimensions:Ø 130x90mm
▪ Weight:410g
▪ Power Source:DC 7-12V(standard)
COLOR CCIQ CAMERA
MO-D1646F , MO-D2646F
Model: MO-D1646F
▪ Shutter Speed: 1/60-1/200,000 Sec.
▪ Min. lllumination: 1 Lux/F1.2
▪ Sensitivity boost(+42 dB)
▪ With Micro controller storage
▪ Firmware enhance sharpness and image edge,
▪ Automatic exposure/gain with 16 zone control
▪ Lens:3.6mm/F2.0 (Camera x 4 )
▪ 1 Lux / F1.2
▪ 320K-NTSC Only
▪ 380TV Lines
▪ Power Source:DC 5-12V(standard)
Model: MO-D2646F
Shutter Speed: 1/50-1/125,000 Sec.
▪ Min. lllumination: 0.2 Lux/F1.2
▪ Sensitivity boost(+42 dB)
▪ With Micro controller storage
▪ Firmware enhance sharpness and image edge,
▪ Automatic exposure/gain with 16 zone control
▪ Lens:3.6mm/F2.0 (Camerax4)
▪ 0.2 Lux / F1.2
▪ with Audio (MO-D2646FA)
▪ 250K-NTSC , 360K-PAL
▪ 380TV Lines
▪ Power Source:DC 5-12V(standard)
1/3"MONOCHROM CCIQ DOME CAMERA
MO-D1342
▪ Hi- resolution
▪ EIA-250K
▪ CCIR-330K
▪ 0.2Lux/F1.2
▪ 380TV Lines over
▪ Dimensions:Ø 87x57mm
▪ Weight:140g
▪ Power Source:DC 7-12V(standard)
1/3"COLOR CCD HIDDEN CAMERA
MS-C351(color), MS-B351(B/W)
▪ Medium res .
▪ NTSC-250K
▪ PAL-290K
▪ 0.2Lux/F1.2
▪ 380TV Lines over
▪ Dimensions:∮125 mm
▪ Power Source:DC 12V(standard)