PRODUCT
CMOS >>CVBS Signal >> Dome
1/3"COLOR COMS CAMERA MO-D2640A
 Hi- resolution .  
 NTSC-250K
 PAL-360K
 0.2Lux/F1.2
 380TV Lines over
 AUDIO
 Dimensions:Ø 53.5x46mm
 Power Source:DC 5-12V(standard)
Hi-res. download Catalogue Catalogue Catalogue
1/3"MONOCHROM CCIQ DOME CAMERA MO-D1340A
 Hi- resolution  
 EIA-250K
 CCIR-330K
 0.2Lux/F1.2
 380TV Lines over
 Dimensions:Ø 53.5x46mm
 Weight:40g
 Power Source:DC 7-12V(standard)
Hi-res. download Catalogue Catalogue Catalogue
COLOR CCIQ CAMERA MO-D1541 , MO-D1542 , MO-D2641 , MO-D2642
Model: MO-D1541 , MO-D1542
 Shutter Speed: 1/60-1/200,000 Sec.
 Min. lllumination: 1 Lux/F1.2
 Sensitivity boost(+42 dB)
 With Micro controller storage
 firmware enhance sharpness and image edge,
 Automatic exposure/gain with 16 zone control
 Lens:3.6mm/F2.0
 1 Lux / F1.2
 320K-NTSC Only
 380TV Lines
 Power Source:DC 5-12V(standard)

MO-D2641 , MO-D2642
Shutter Speed: 1/50-1/125,000 Sec.
 Min. lllumination: 1 Lux/F1.2
 Sensitivity boost(+42 dB)
 With Micro controller storage
 Firmware enhance sharpness and image edge,
 Automatic exposure/gain with 16 zone control
 Lens:3.6mm/F2.0
 0.2 Lux / F1.2
 250K-NTSC , 360K-PAL
 380TV Lines
 Power Source:DC 5-12V(standard)
Hi-res. download Catalogue Catalogue Catalogue
1/3"MONOCHROM CCIQ DOME CAMERA MO-D1346FA
 Hi- resolution  
 EIA-250K
 CCIR-330K
 0.2Lux/F1.2
 380TV Lines over
 W/MICROPHONE
 Dimensions:Ø 130x90mm
 Weight:410g
 Power Source:DC 7-12V(standard)
Hi-res. download Catalogue Catalogue Catalogue
COLOR CCIQ CAMERA MO-D1646F , MO-D2646F
Model: MO-D1646F
 Shutter Speed: 1/60-1/200,000 Sec.
 Min. lllumination: 1 Lux/F1.2
 Sensitivity boost(+42 dB)
 With Micro controller storage
 Firmware enhance sharpness and image edge,
 Automatic exposure/gain with 16 zone control
 Lens:3.6mm/F2.0 (Camera x 4 )
 1 Lux / F1.2
 320K-NTSC Only
 380TV Lines
 Power Source:DC 5-12V(standard)

Model: MO-D2646F
Shutter Speed: 1/50-1/125,000 Sec.
 Min. lllumination: 0.2 Lux/F1.2
 Sensitivity boost(+42 dB)
 With Micro controller storage
 Firmware enhance sharpness and image edge,
 Automatic exposure/gain with 16 zone control
 Lens:3.6mm/F2.0 (Camerax4)
 0.2 Lux / F1.2
 with Audio (MO-D2646FA)
 250K-NTSC , 360K-PAL
 380TV Lines
 Power Source:DC 5-12V(standard)
Hi-res. download Catalogue Catalogue Catalogue
1/3"MONOCHROM CCIQ DOME CAMERA MO-D1342
 Hi- resolution  
 EIA-250K
 CCIR-330K
 0.2Lux/F1.2
 380TV Lines over
 Dimensions:Ø 87x57mm
 Weight:140g
 Power Source:DC 7-12V(standard)
Hi-res. download Catalogue Catalogue Catalogue
1/3"COLOR CCD HIDDEN CAMERA MS-C351(color), MS-B351(B/W)
 Medium res .  
 NTSC-250K
 PAL-290K
 0.2Lux/F1.2
 380TV Lines over
 Dimensions:∮125 mm
 Power Source:DC 12V(standard)