CCD >> COLOR >> BOARD
CCD Star-light Camera  NX-1426 , NX-1826 , NX-1428 , NX-1828, NX-1432 , NX-1832
NX-14XX
 1/4"Color Star-light
 MED. Resolution
 380 TV Lines
 510x492(NTSC) , 500x528(PAL)
 0.02 Lux/F1.2
NX-18XX
 1/4"Color Star-light
 HI. Resolution
 520 TV Lines
 768x494(NTSC) , 752x582(PAL)
 0.02 Lux/F1.2
NX-1426
22x26mm
NX-1428
28x28mm
NX-1432
32x32mm

Hi-res. download Catalogue Catalogue
CCD Star-light Camera  NX-1328 , NX-1628, NX-1332 , NX-1632
NX-13XX
 1/3"Color Star-light
 MED. Resolution
 420 TV Lines
 510x492(NTSC), 500x528(PAL)
 0.02 Lux/F1.2
NX-16XX
 1/3"Color Star-light
 HI. Resolution
 520 TV Lines
 768x494(NTSC), 752x582(PAL)
 0.02 Lux/F1.2
NX-1328
28x28mm
NX-1332
32x32mm

Hi-res. download Catalogue Catalogue
1/3" D.N.R color CCD camera  MS-1332VxE, MS-1632VxE
MS-1332VBE , MS-1332VJE
 Automatic compensation by digital noise reducer
 horizontal vertical mirror
 SONY color CCD image sensor
 290K(PAL), 250K(NTSC)
 380 TV Lines over
 Shutter speed:1/50-1/120000
 0.25 LUX / F1.4 (frame integration X 8 )
 S/N ratio: 50dBMin
 Lens:B: 4.0~9.0mm , J:2.6~6.0mm
 Power: DC 12V (160 mA-Max)
Model type: MS-13xxE ex: MS-1332E ..


MS-1632VBE , MS-S1632VJE
 Automatic ompensation by digital noise reducer
 horizontal vertical mirror
 SONY color CCD image sensor
 410K(PAL), 380K(NTSC)
 520 TV Lines over
 Shutter speed:1/50-1/120000
 0.25 LUX / F1.4 (frame integration X 8 )
 S/N ratio:50dBMin
 Lens:B:4.0~9.0mm , J:2.6~6.0mm
 DC 12V (160 mA-Max)
Model type: MS-16xxE EX: MS-1632E, ......




CCD COLOR BOARD CAMERA  MS-C419G
 Pixel: 290K(PAL),250K(NTSC)
 Horizontal 360 TV Lines
 Shutter Speed:1/50-1/120000
 4.0mm / F2.0
 0.2Lux/F1.4,20IRE
 Power Supply : DC 5 ~ 12V (180mA )
 Dimension : 22 x 19 x 26mm


1/3" Color CCD BOARD CAMERA  N-1632G
 1/3" COLOR CCD CAMERA
 SONY COLOR CCD Image Sensor
 430K(PAL),380K(NTSC)
 Horizontal 520 TV Lines over
 Shutter Speed:1/50-1/100000
 0.2 LUX F1.4 20 IRE
 LENS:f 3.6mm /F 2.0 Micro Board Lens
 S/N Ratio:50dBMin
 DC 5~12V , 80 mA(Max)
 Dimension(mm) : 32×32
Hi-res. download Catalogue Catalogue
1/3" Color CCD BOARD CAMERA  N-1332G
 1/3" COLOR CCD CAMERA
 290K(PAL),250K(NTSC)
 SONY COLOR CCD Image Sensor
 Horizontal 420 TV Lines over
 Shutter Speed:1/50-1/100000
 0.2 LUX F1.4 20 IRE
 LENS:f 3.6mm /F 2.0 Micro Board Lens
 S/N Ratio:50dBMin
 DC 12V , 80 mA(Max)
 Dimension(mm) : 32×32
Hi-res. download Catalogue Catalogue
CCD COLOR BOARD CAMERA  MS-C419-3C
 Pixel: 290K(PAL),250K(NTSC)
 Horizontal 360 TV Lines
 Shutter Speed:1/50-1/120000
 0.2Lux/F1.4,20IRE
 3.7mm / F2.0
 Power Supply : DC 5 ~ 12V (180mA )
 Dimension : 22 x 19 x 12 mm


CCD COLOR BOARD CAMERA  MS-C419
 Pixel: 290K(PAL),250K(NTSC)
 Horizontal 360 TV Lines
 Shutter Speed:1/50-1/120000
 0.2Lux/F1.4,20IRE
 Power Supply : DC 5 ~ 12V (180mA )
 Dimension : 22 x 19 mm


CCD COLOR BOARD CAMERA  MS-C419-3T
 Pixel: 290K(PAL),250K(NTSC)
 Horizontal 360 TV Lines
 Shutter Speed:1/50-1/120000
 0.2Lux/F1.4,20IRE
 3.1mm / F3.4
 Power Supply : DC 5 ~ 12V (180mA )
 Dimension : 22 x 19 x 5mm


COLOR CCD BOARD CAMERA  MS-C426PX
 Medium res .  
 NTSC-250K
 PAL-290K
 0.5Lux/F1.4
 350TV Lines over
 Dimensions: 32 (W) x 32 (D) mm
 3.7 mm / F 2.0 Lens
 Power Source:DC 12V
COLOR CCD BOARD CAMERA  MS-C426GX
 Medium res .  
 NTSC-250K
 PAL-290K
 0.5Lux/F1.4
 350TV Lines over
 Dimensions: 32 (W) x 32 (D) mm
 3.6 mm / F 2.0 Lens
 Power Source: DC 12V
1/3" COLOR CCD CAMERA   MS-1332, MS-1632
 Automatic Compensation by Digital Noise Reducer
 SONY COLOR CCD Image Sensor
 290K(PAL),250K(NTSC)
 370 TV Lines over
 Shutter Speed:1/50-1/120000
 0.25 LUX / F1.4 (Frame Integration X 8 )
 S/N Ratio: 50dBMin
 DC 12V
 160 mA(Max)
 32×32 mm
 horizontal vertical mirror (optional - MS-1332E)



CCD COLOR BOARD CAMERA  MS-C419-4F
 Pixel: 290K(PAL),250K(NTSC)
 Horizontal 360 TV Lines
 Shutter Speed:1/50-1/120000
 0.2Lux/F1.4,20IRE
 4.37mm / F2.0
 Power Supply : DC 5 ~ 12V (180mA )
 Dimension : 22 x 19 x 10mm (board)


CCD COLOR BOARD CAMERA  MS-C419-3C , MS-C419-3T , MS-C419-4F
 Pixel: 290K(PAL),250K(NTSC)
 Horizontal 360 TV Lines
 Shutter Speed:1/50-1/120000
 0.2Lux/F1.4,20IRE
 Power Supply : DC 5 ~ 12V (180mA )
 Dimension : 22 x 19 mm  (Ultra mini)

Order in advance - Can choose different lens!

Hi-res. download Catalogue Catalogue
COLOR CCD CAMERA  CS-300
PDF FILE
 Medium res .  
 NTSC-250K
 PAL-290K
 1.5Lux/F2.0
 350TV Lines over
 Dimensions: 26 x 22 x 13.3 mm
 4.0 mm / F 2.0 Lens
 Power Supply: DC 4.8 ~ 5.5 V
1/3" COLOR CCD CAMERA   MS-1332E, MS-1632
 Automatic Compensation by Digital Noise Reducer
 horizontal vertical mirror
 SONY COLOR CCD Image Sensor
 290K(PAL),250K(NTSC)
 370 TV Lines over
 Shutter Speed:1/50-1/120000
 0.25 LUX / F1.4 (Frame Integration X 8 )
 S/N Ratio: 50dBMin
 DC 12V
 160 mA(Max)
 32×32mm




1/4"MINI COLOR CCD CAMERA  MS-C426PK-3C
 Medium res .  
 NTSC-250K
 PAL-290K
 0.2Lux/F1.2
 350TV Lines over
 Power Source:DC 12V 120mA(max)
 3.7mm/F2.0 CONE
 W/:∮12 Lens
 Dimensions: 22mm x 26mm
1/4"MINI COLOR CCD CAMERA  MS-C426PK-4C
 Medium res .  
 NTSC-250K
 PAL-290K
 0.2Lux/F1.2
 350TV Lines over
 Power Source:DC 12V 120mA(max)
 4.3mm/F2.0 CONE
 W/:∮12 Lens
 Dimensions: 22mm x 26mm
1/4"MINI COLOR CCD CAMERA  MS-C426PK-4V
 Medium res .  
 NTSC-250K
 PAL-290K
 0.2Lux/F1.2
 350TV Lines over
 Power Source:DC 12V 120mA(max)
 4.3mm/F2.0 S.CONE
 W/:∮12 Lens
 Dimensions: 22mm x 26mm
1/4"MINI COLOR CCD CAMERA  MS-C426PK-4F
 Medium res .  
 NTSC-250K
 PAL-290K
 0.2Lux/F1.2
 350TV Lines over
 Power Source:DC 12V 120mA(max)
 4.3mm/F2.0 FLAT
 W/:∮12 Lens
 Dimensions: 22mm x 26mm
Ultra-compact CCD Color Board Camera  GP-KX121P

Panasonic GP-KX121P


 1/4" type color CCD (Medium res .)
 Pixel:NTSC-512x492
 Min. lllumination:0.2Lux / F1.2
 Resolution:330 TV Lines
 Electronic Shutter:1/60~1/96.000 sec
 Ultra Small 22mm(H) x 26mm(W) package
 Power:DC 5V 125mA(max.)
 Integrated with single chip digital signal processing (DSP)
 MCM PCB design offers ultra-compact thin size, light weight, and high durability
Ultra-compact CCD Color Board Camera  GP-KX121E

Panasonic GP-KX121E


 1/4" type color CCD (Medium res .)
 Pixel:PAL-512x582
 Min. lllumination:0.2Lux / F1.2
 Resolution:330 TV Lines
 Electronic Shutter:1/50~1/96.000 sec
 Ultra Small 22mm(H) x 26mm(W) package
 Power:DC 5V 125mA(max.)
 Integrated with single chip digital signal processing (DSP)
 MCM PCB design offers ultra-compact thin size, light weight, and high durability
Ultra-compact CCD Color Board Camera  GP-KX121/45P

Panasonic GP-KX121/45P


 1/4" type color CCD (Medium res .)
 Pixel:NTSC-512x492
 Min. lllumination:0.2Lux / F1.2
 Resolution:330 TV Lines
 Electronic Shutter:1/60~1/96.000 sec
 Ultra Small 22mm(H) x 26mm(W) package
 Lens type:Pin hole
 Horizontal field angle:45 Degree
Ultra-compact CCD Color Board Camera  GP-KX121/51P

Panasonic GP-KX121/51P


 1/4" type color CCD (Medium res .)
 Pixel:NTSC-512x492
 Min. lllumination:0.2Lux / F1.2
 Resolution:330 TV Lines
 Electronic Shutter:1/60~1/96.000 sec
 Ultra Small 22mm(H) x 26mm(W) package
 Lens type:Standard
 Horizontal field angle:51 Degree
Ultra-compact CCD Color Board Camera  GP-KX121/15P

Panasonic GP-KX121/15P


 1/4" type color CCD (Medium res .)
 Pixel:NTSC-512x492
 Min. lllumination:0.2Lux / F1.2
 Resolution:330 TV Lines
 Electronic Shutter:1/60~1/96.000 sec
 Ultra Small 22mm(H) x 26mm(W) package
 Horizontal field angle:150 Degree
1/4"MINI COLOR CCD CAMERA  MS-C426GM
 Medium res .  
 NTSC-250K
 PAL-290K
 0.2Lux/F1.2
 350TV Lines over
 Dimensions:26x22x30mm
 Weight:8g
 Power Source:DC 12V
 3.6mm/F2.0
 W/:∮10 Lens
1/4"MINI COLOR CCD CAMERA  MS-C426PM
 Medium res .  
 NTSC-250K
 PAL-290K
 0.2Lux/F1.2
 350TV Lines over
 Power Source:DC 12V 120mA(max)
 W/:∮10 Lens
 Dimensions: 22mm x 26mm
Hi-res. download Catalogue Catalogue
1/4"COLOR CCD CAMERA   BS-3432P
 Medium res .  
 NTSC-250K
 PAL-290K
 0.5Lux/F1.2
 350TV Lines over
 Power Source:DC 12V
 Power Current:150 mA(Max)
1/4"COLOR CCD CAMERA  MS-C432G
 Medium res .  
 NTSC-250K
 PAL-290K
 0.2Lux/F1.2
 350TV Lines over
 Dimensions:32x32x25mm
 Power Source:DC 12V
1/4"COLOR CCD CAMERA  MS-C432P
 Medium res .  
 NTSC-250K
 PAL-290K
 0.2Lux/F1.2
 350TV Lines over
 Dimensions:32x32x13mm
 Power Source:DC 12V
1/4"COLOR CCD CAMERA   BS-3432G
 Medium res .  
 NTSC-250K
 PAL-290K
 0.5Lux/F1.2
 350TV Lines over
 Power Source:DC 12V
 Power Current:150 mA(Max)
1/3"MINI COLOR CCD CAMERA  MS-C337GA
 Medium res .  
 NTSC-250K
 PAL-290K
 0.2Lux/F1.4
 380TV Lines over
 W/Mic
 Dimensions Lans:23x23mm Board:35x35mm
 Weight:30g
 Power Source:DC 12V
1/3" Color CCD Exview Camera  NX-1328G
  1/3" Color CCD Exview Camera
  250K(NTSC) , 290K (PAL)
  420 TV Lines
  0.02Lux/ F1.2
  Shutter Speed:1/50-1/120000
  LENS: 3.6mm /F 2.0 Micro Board Lens
  Power Supply : DC 12V
  Dimensions(mm) : 28 x 28(mm)



1/4" COLOR CCD CAMERA  MS-C526G , MS-C526P-3C , N-1426G , N-1426P-3F
MS-C526G
 1/4" Color CCD Camera
 250K(NTSC)
 350 TV Lines
 0.2Lux / F1.4
 1/50-1/120000
 3.6mm/F2.0 G-TYPE Lens
 DC 5~12V
 Dimension : 22 x 26 x 27(mm)

MS-C526P-3C
 1/4" Color CCD Camera
 250K( NTSC)
 350 TV Lines
 0.2Lux / F1.4
 1/50-1/120000
 3.7mm/F2.0 CONE TYPE Lens
 DC 5~12V
 Dimension : 22 x 26 x 18.3(mm)

N-1426G
 1/4" Color CCD Camera
 Pixel : 250K (NTSC) , 290K (PAL)
 380 TV Lines
 0.2Lux / F1.2
 1/50-1/100,000
 3.6mm/F2.0 G-TYPE Lens
 DC 5-12 V
 Dimension : 22 x 26 x 25(mm)

N-1426P-4F
 1/4" Color CCD Camera
 Pixel :250K (NTSC) , 290K (PAL)
 380 TV Lines
 0.2Lux / F1.2
 1/50-1/100,000  4.3mm/F2.0 pin hole Lens
 DC 5-12 V
 Dimension : 22 x 26 x 16(mm)
MS-C526G MS-C526P-3C N-1426G N-1426P-4F


Follow Us

LATEST NEWSLETTER

Get about new and popular products in MISUMI.
More


Subscribe our newsletter to get new information.