MJ-P460UA
1/3.7" Color CMOS 488p Earphone Camera
Ø 12.4 x 27.8 mm
Description
|
The MJ-P460UA is a covert CVBS earphone camera manufactured in Taiwan. It uses a 1/3.7" Color CMOS sensor with 648 x 488 VGA resolution at 30 fps. Its earphone-style housing, available in black or white cases, makes it easy to disguise as a body-worn or hidden camera. A built-in microphone captures audio alongside video. It connects via a Phone Jack connector for straightforward CVBS video output. Compact and reliable, it suits covert monitoring and surveillance needs. |
Feature
| • 648 x 488 Resolution • 1/3.7" Color CMOS • View Angle 63° |
• Black (P460) / White (P466) Earphone Cases (Optional) • Built-In Microphone • Phone Jack Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MJ-P460 (Black Earphone)
✦ MJ-P460 (Black Earphone)
✦ MJ-P466 (White Earphone)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/3.7" Color CMOS |
| Resolution | 648 x 488 @ 30 fps |
| Pixel Size (μm) | 6.0 x 6.0 |
| Image Area (mm) | 3.8 x 2.9 |
| Scan Mode | Progressive |
| Sensitivity | 8.2 V / (Lux-sec) |
| Dynamic Range | 63.3 dB |
| S/N Ratio | 47 dB |
| Shutter | Rolling |
| Lens |
3.9 mm / F 3.9 |
| View Angle | 63˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5~12V |
| Power Current | 80 mA |
| Interface | CVBS |
| Dimension (mm) | Ø 12.4 x 27.8 |
| • Wearable Body-Worn Recording • Field Journalism and Documentary Filming • Interview and Deposition Recording • Home Nanny Camera Monitoring • Security Monitoring • Life Sciences • Low Light Inspection • Night Time Inspection • Wild Animal Observation • Security Surveillance Inspection • Law Enforcement • Crime Investigation • Private Investigation • Secret Shoppers |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


