Product CVBS CAMERA Button & Screw Category USB CAMERA Board Camera Tube Camera Forming Camera Dual Camera Button & Screw Covert Camera Glasses Camera Rigid Camera Articulating Borescope CVBS CAMERA Board Camera Tube Camera Forming Camera Button & Screw Covert Camera Glasses Camera AHD CVI TVI PVI DVP CAMERA Board Camera MIPI CAMERA Forming Camera LENS Megapixel Lens VGA Lens DC Auto IRIS Manual IRIS Hidden Lens Kit Lens Extension Lens Holder Lens Fixer Lens JIG CCD CAMERA Board Camera Button & Screw WIRELESS Wireless Transmitter Receiver ACCESSORIES LED Ring Filter Cable USB HUB Adaptor Connector Voltage Regulator Bracket Dummy Lens CAPTURE CARD Capture Card MICROPHONE Microphone Voice Recorder CUSTOMIZE CAMERA Customize OTHER VRM DVR HDMI Camera IP Camera Dummy Camera Camera Housing Filter Application Low Light Display Color B/W Orientation Up View Signal CVBS Resolution 960H D1 Pixel VGA EFL (View Angle) < 50° 50° ~ 79° Shutter Rolling F-Number ≤ F 2.8 Cover Screw CVBS CAMERA Button & Screw(13 products) Sort By Resolution Dimension MO-N35520-4F 1/4" Color CMOS 488p Miniature 24.1 x 18.8 mm MO-S9781U-4F 1/3.7" B/W CMOS 488p Miniature Ø 18 x 2.5 mm MO-S9731U-4F 1/3.7" B/W CMOS 488p Miniature Ø 9.5 x 8.8 mm MO-N9620U-4F 1/3" Color CMOS 576p Button & Screw Camera 24 x 28 mm MO-S9581U-4F 1/3.7" Color CMOS 488p Miniature Ø 18 x 2.5 mm MO-S9531U-4F 1/3.7" Color CMOS 488p Miniature Ø 9.5 x 8.8 mm MO-S8620U-4F 1/3" Color CMOS 496p Button & Screw Camera 11 x 11 mm MO-S6620EU-4F 1/3" Color CMOS 504p Button & Screw Camera 12.8 x 12.8 mm MO-N5520U-4F 1/3.7" Color CMOS 488p Button & Screw Camera 24 x 28 mm MO-S5520U-4F 1/4" Color CMOS 488p Button & Screw Camera 11 x 11 mm MO-S4620U-4F 1/3" Color CMOS 488p Button & Screw Camera 11 x 11 mm MO-N3520U-4F 1/4" Color CMOS 488p Button & Screw Camera 24 x 28 mm MO-S3520U-4F 1/4" Color CMOS 488p Button & Screw Camera 11 x 11 mm