MO-S6620EU-4F
1/3" Color CMOS 504p Button & Screw Camera
12.8 x 12.8 mm
Description
|
The MO-S6620EU-4F is a covert CVBS button and screw camera manufactured in Taiwan. It uses a 1/3" Color CMOS sensor with D1 resolution (756 x 504) at 30 fps (NTSC) or 25 fps (PAL), plus digital Wide Dynamic Range (WDR) and a 5D OSD key for on-screen setup. It comes with interchangeable screw covers, high sensitivity, and reliable performance, plus optional High-Intensity White, White, IR 850 nm, and IR 940 nm LED support and an optional external microphone. It stays light and comfortable to wear. Compact and reliable, it suits covert monitoring and surveillance needs. ☆ WDR light environment (tunnel), WDR technology can potentially create a much better photograph of the scene![]() |
Feature
| • D1 Resolution (756 x 504 @ 30 (NTSC) / 25 (PAL) fps) • 1/3" Color CMOS • View Angle 70° |
• High-Intensity White / White LED / IR 850 nm / IR 940 nm LED (Optional) • External Microphone (Optional) • 5D OSD Key • Light Weight and Comfortable to Wear • Varieties of screws and buttons covers |
Choose Model
✦ MO-S6620EU-4F (OD 14 Hex Washer Cover)
✦ MO-S6620EU-4F (OD 14 Hex Washer Cover)
✦ MO-S6621EU-4F (OD 11.3 Silver Button Cover)
✦ MO-S6622EU-4F (OD 10 Truss Head Cover)
✦ MO-S6623EU-4F (OD 10 Flat Head Cover)
✦ MO-S6624EU-4F (OD 8.5 Pan Head Cover)
✦ MO-S6625EU-4F (OD 18 Black Button Cover)
✦ MO-S6631EU-4F (OD 11.2 Black Button Cover)
✦ MO-S6641EU-4F (OD 11.2 White Button Cover)
※ MO-S6620EU-4F (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/3" Color CMOS |
| Resolution | 756 x 504 @ 30 fps |
| Pixel Size (μm) | 6.35 x 7.4 |
| Image Area (mm) | 4.8 x 3.73 |
| Scan Mode | Progressive |
| Sensitivity | 11.9 V / (Lux-sec) |
| Dynamic Range | - |
| S/N Ratio | 47.9 dB |
| Shutter | Rolling |
| Lens |
4.3 mm / F 2.0 |
| View Angle | 70˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5~12V |
| Power Current | 80 mA |
| Interface | CVBS |
| Dimension (mm) | 12.8 x 12.8 |
| • Home and Apartment Door Security • Package Delivery Verification • Retail and Asset Loss Prevention • Interview and Deposition Recording • Security Monitoring • Life Sciences • Low Light Inspection • Night Time Inspection • Wild Animal Observation • Security Surveillance Inspection • Law Enforcement • Crime Investigation • Private Investigation • Secret Shoppers |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected





