UHD-220M-FHD
USB 2.0 HDMI Capture Device
80 (L) x 25 (W) x 9 (H)
Description
This USB 2.0 video capture card can sending audio and video signals to computers for preview.
It is suitable for high definition acquisition, teaching recording, medical imaging, game entertainment live, etc. Also Great for gaming, meetings or live streaming to Youtube, Twitch and more!
It is suitable for high definition acquisition, teaching recording, medical imaging, game entertainment live, etc. Also Great for gaming, meetings or live streaming to Youtube, Twitch and more!
Feature
• HDMI input resolution 1080p
• UVC output resolution 1080p / 720p
• Video output format: MJPEG / YUV
• Support Windows / Android / MacOS
• USB Video and UVC Standard Compatible
• Small size, easy to carry, plug and play, no installation required
• Support most video capture software
• Support video, game and other video recording or live broadcast function (must cooperate with software)
• UVC output resolution 1080p / 720p
• Video output format: MJPEG / YUV
• Support Windows / Android / MacOS
• USB Video and UVC Standard Compatible
• Small size, easy to carry, plug and play, no installation required
• Support most video capture software
• Support video, game and other video recording or live broadcast function (must cooperate with software)
Choose Model
UHD-220M-FHD (Board Type | 1080p Output)
UHD-220M-FHD (Board Type | 1080p Output)
UHD-220M-HD (Board Type | 720p Output)
UHD-220-FHD (Case Type | 1080p Output)
UHD-220-HD (Case Type | 720p Output)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video format |
MJPEG / YUV / H.264 | |
| HDMI Input |
1920 x 1080p / 1920 x 1080i @ 60 fps | |
| UVC Output |
FHD | 1920 x 1080 @ 15 fps MJPEG / 5 fps YUV |
| HD | 1280 x 720 @ 30 fps MJPEG / 10 fps YUV | |
| Interface |
USB 2.0 | |
| OS Support |
Windows 7, Windows 10, MAC OSX | |
| Dimensions (mm) |
80 (L) x 25 (W) x 9 (H) | |
• Conference Recording
• Live Broadcast
• Video Recording
• Live-streaming
• Suitable for various HD Audio and Video acquist
• Live Broadcast
• Video Recording
• Live-streaming
• Suitable for various HD Audio and Video acquist
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
