Product CVBS CAMERA Board Camera Category USB CAMERA Board Camera Tube Camera Forming Camera Dual Camera Button & Screw Covert Camera Glasses Camera Rigid Camera Articulating Borescope CVBS CAMERA Board Camera Tube Camera Forming Camera Button & Screw Covert Camera Glasses Camera AHD CVI TVI PVI DVP CAMERA Board Camera MIPI CAMERA Forming Camera LENS Megapixel Lens VGA Lens DC Auto IRIS Manual IRIS Hidden Lens Kit Lens Extension Lens Holder Lens Fixer CCD CAMERA Board Camera Button & Screw WIRELESS Wireless Transmiter Receiver ACCESSORIES LED Ring Filter Cable USB HUB Adaptor Connector Voltage Regulator Bracket Dummy Lens CAPTURE CARD Capture Card MICROPHONE Microphone Voice Recorder CUSTOMIZE CAMERA Customize OTHER DVR HDMI Camera IP Camera Dummy Camera Camera Housing Filter Application Industrial Endoscope Low Light Machine Display Color B/W Orientation Front View Side View Signal AHD / CVI / TVI / PVI CVBS Dimension (mm) ≤ Ø 7 Resolution 2.0 MP 1.0 MP D1 Pixel VGA Half-VGA QVGA LED Type White EFL (View Angle) Wide Normal Narrow /Tele F-Number Range Low Medium Lens Type Board Lens Capture Card Input Interface CVBS Shutter Rolling CVBS CAMERA Board Camera(39 products) Sort By Resolution Dimension MO-B50410-5F 1/3.5" Color CMOS 480p Miniature 10.4 x 10.4 mm MO-B50409RW-3S 1/3.5" Color CMOS 480p Miniature Ø 8.8 x 9.3 mm MO-B50409R-3W 1/3.5" Color CMOS 480p Miniature Ø 8.8 x 8.8 mm MO-B504M10W-2V 1/3.5" B/W CMOS 480p Miniature Ø 10.4 x 10.4 mm MX-B50409W-6F 1/3.5" Color CMOS 536p High Sensitivity Ø 9.3 x 11.5 mm MO-B50409R-2V 1/3.5" Color CMOS 540p Miniature Ø 8.8 x 9.3 mm MO-B44808R-2ES 1/4" Color CMOS Miniature Ø 7.8 x 11.6 mm AHD-B321A6FC-79 1/5.6" Color CMOS 1080p AHD, CVI, TVI Ø 6.3 x 16.8 mm AHD-B30809-120 1/5.8" Color CMOS 1080p AHD, CVI, TVI Ø 9.7 x 28.7 mm AHD-B321A6F-95 1/5.6" Color CMOS 1080p AHD, CVI, TVI Ø 6.3 x 29.5 mm AHD-B257A6FC-63 1/7" Color CMOS 1080p AHD, CVI, TVI Ø 6.3 x 28 mm AHD-B30809C-77 1/5.8" Color CMOS 1080p AHD, CVI, TVI Ø 9.7 x 25 mm MX-B8832-6018 1/2" Color CMOS 582p High Sensitivity 32 x 32 mm MX-B8823-7818 1/2" Color CMOS 582p High Sensitivity 23 x 60.73 mm MX-B6107W-3K 1/7" Color CMOS 480p High Sensitivity Ø 7 x 21 mm MO-B5609-6F 1/3" Color CMOS 480p Miniature Ø 8.8 x 19.2 mm 1 2 3 Next