MX-B8823-7818
1/2" Color CMOS 582p High Sensitivity
23 x 60.73 mm
Description
|
The MX-B8823-7818 is a 23 x 60.73 mm 1/2" color CMOS star light board camera module, delivering 768 x 582 resolution at 15 to 30 fps with exceptional low-light performance down to 0 lux, without the need for infrared illumination. It features a 60° view angle lens with a variety of optional view angles available, an optional external microphone, and a CVBS analog output for straightforward integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 69 dB dynamic range and 48 dB signal-to-noise ratio for clear, reliable analog video output. ☆ This photo was taken with the lights turned off in the office at 0 Lux environment.
|
Feature
| • 582p Resolution (768 x 582 @ 15~30 fps) • 1/2" Color CMOS • View Angle 60° 54°/ 60° / 67°/ 75° / 100° (Optional) |
• White / IR 850 nm / IR 940 nm LED (Optional) • External Microphone (Optional) • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MX-B8823-7818
✦ MX-B8823-7818
✦ MX-B8823L-7818 (With LED)
✦ MX-VB8823L-7818 (With LED / Dimmer)
※ MX-B8823-7818 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/2" Color CMOS |
| Pixel | 768 x 582 @ 15~30 fps |
| Pixel Size (μm) | 8.6 x 8.3 |
| Image Area (mm) | 6.6048 x 4.8306 |
| Scan Mode | Progressive |
| Sensitivity | 13.6 V / (Lux-sec) |
| Dynamic Range | 69 dB |
| S/N Ratio | 48 dB |
| Shutter | Rolling |
| Lens |
7.8 mm / F 1.8 |
| View Angle | 60˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5~12V |
| Power Current | 360 mA (DC 5 V) 150 mA (DC 12 V) |
| Interface | CVBS |
| Dimension (mm) | 23 x 60.73 |
| • 0-lux security surveillance in fully dark environments without IR • Covert monitoring requiring audio capture via external microphone • Legacy CCTV or DVR system upgrades requiring CVBS compatibility • Low-light industrial or perimeter monitoring in elongated mounting spaces • Low Light Inspection • Night Time Inspection • Wild Animal Observation • Security Surveillance Inspection • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




