Product USB CAMERA Dual Camera Category USB CAMERA Board Camera Tube Camera Forming Camera Dual Camera Button & Screw Covert Camera Glasses Camera Rigid Camera Articulating Borescope CVBS CAMERA Board Camera Tube Camera Forming Camera Button & Screw Covert Camera Glasses Camera AHD CVI TVI PVI DVP CAMERA Board Camera MIPI CAMERA Forming Camera LENS Megapixel Lens VGA Lens DC Auto IRIS Manual IRIS Hidden Lens Kit Lens Extension Lens Holder Lens Fixer Lens JIG CCD CAMERA Board Camera Button & Screw WIRELESS Wireless Transmitter Receiver ACCESSORIES LED Ring Filter Cable USB HUB Adaptor Connector Voltage Regulator Bracket Dummy Lens CAPTURE CARD Capture Card MICROPHONE Microphone Voice Recorder CUSTOMIZE CAMERA Customize OTHER VRM DVR HDMI Camera IP Camera Dummy Camera Camera Housing Filter Application Industrial Endoscope Low Light Machine Display Color B/W Orientation Front View Signal UVC Video Format MJPEG YUV Resolution 5.0 MP 2.0 MP 1.0 MP Interface USB 3.0 USB 2.0 EFL (View Angle) < 50° 50° ~ 79° ≥ 80° Capture Card UVC Output USB 2.0 Shutter Rolling F-Number ≤ F 2.8 > F 4.0 Lens Board LED High-Intensity White IR 850nm USB CAMERA Dual Camera(7 products) Sort By Resolution Dimension MD-TCAM-42 1/4" Color CMOS 1944p Low Temperature Dual Camera 25 x 30 mm XD-D31108LH-93 1/6" Color CMOS 1080p Low Temperature Dual Camera Ø 8 x 22 mm FTD-VDB31105L8H-49 1/6" Color CMOS 1080p Advance Dual Camera 11 x 28 mm FTD-VDB311M5L8H-49 1/6" B/W CMOS 1080p Advance Dual Camera 11 x 28 mm UD-DB31111-55 1/6" Color CMOS 1080p Advance Dual Camera 11 x 43.6 mm XD-DB20909RLH-128 1/9" Color CMOS 720p Low Temperature Dual Camera Ø 9.8 x 5 mm YD-DB37209R-76 1/9" Color CMOS 720p Advance Dual Camera Ø 9 x 4 mm