|
MISUMI XD-DB20909RLH-128 is a Made-in-Taiwan dual-lens endoscope camera module (Ø9.8 x 5mm), featuring two 1/9" Color CMOS sensors that capture 1280 x 720 resolution at 15-30fps simultaneously, purpose-built for medical and industrial endoscope applications requiring dual-angle or side-by-side imaging in hard-to-reach areas. Each lens uses a 1.00mm F4.8 optic with a wide 128-degree view angle (39°/76°/140° optional), connecting via a USB 2.0 interface. High-intensity White LED illumination is included, with White LED with Optical Fiber, IR 940nm, and IR 850nm options also available. The camera also delivers a 68.4dB dynamic range and a 36.4dB signal-to-noise ratio for clear, stable image capture. Manufactured in Taiwan, the XD-DB20909RLH-128 reflects MISUMI precision engineering and reliable local supply chain support for medical and industrial dual-lens endoscope OEM integration. |
| • 1 Megapixels (1280 x 720 @ 15~30 fps) • 1/9" Color CMOS • View Angle 128° 39° / 76° / 128° / 140° (Optional) |
• High-Intensity White LED x 8 (Each Camera) White LED / High-Intensity White LED / IR 940 nm LED / IR 850 nm LED (Optional) • Interface USB 2.0 Interface USB 3.0 (Optional) • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/9" CMOS Color |
| Resolution | 1280 x 720 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 1.82 x 1.03 |
| Scan Mode | Progressive |
| Sensitivity | 0.585 V / (Lux-sec) |
| Dynamic Range | 68.4 dB @ 16x gain |
| S/N Ratio | 36.4 dB |
| Shutter | Rolling |
| Lens |
1.00 mm / F 4.8 |
| View Angle | 128˚ |
| Focus Distance (mm) | FID 45-25-125 |
| LED | High-Intensity White x 8 (Each Camera) |
| Power Supply | DC 5V (USB) |
| Power Current | 180 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 9.8 x 5 |
| • Dual-Angle Simultaneous Inspection Camera • Bi-Directional Endoscope Camera • Stereo/3D Imaging Endoscope Camera • Minimally Invasive Surgery Camera • Laparoscopic Imaging Camera • Veterinary Endoscope Camera • Dental Intraoral Camera • Bronchoscope / Colonoscope Camera • Medical Module • Medical Inspection • Medical Imaging • Medical Treatment • Arthroscope • Sinuscope • Otoscope • Eye Scanning • Diagnose Disease • Retinal Images • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |




