VT-0512P-300
DC 5V to DC 12V Step Up Power Cable
45 (L) x 10 (W) mm
Description
DC 5V to DC 12V Voltage step up power cable, maximum current is 300 mA.
Iris 4 pin female for camera to Iris 4 pin male. It is very suitable for travel, outdoor use.
Iris 4 pin female for camera to Iris 4 pin male. It is very suitable for travel, outdoor use.
Feature
• Easy to Use
• Mini Size
• Cable Length 300 cm
• Mini Size
• Cable Length 300 cm
Choose Model
VT-0512P-300
VT-0512P-300
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Power Input | DC 5V |
| Power Output | DC 12V |
| Power Current | 300 mA |
| Dimensions (mm) | 45 (L) x 10 (W) |
| Cable Length (cm) | 300 |
• Suitable for various electronic projects, provides a suitable voltage for electronic products through the step-up cable
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected