VT-2412
DC 24V to DC 12V Step Down Module
22 (L) x 8 (W) mm
Description
DC 24V to DC 12V Voltage step down converter board
Feature
• Easy to Use
• Mini Size
• Mini Size
Choose Model
VT-2412
VT-2412
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Power Input | DC 24V |
| Power Output | DC 12V |
| Power Current | - |
| Dimensions (mm) | 22 (L) x 8 (W) |
• Suitable for various electronic projects, provides a suitable voltage for electronic products through the step-down board
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected