VT-12033-04
DC 5~12V to DC 3.3V Step Down Module
10 (L) x 8 (W) mm
Description
DC 5~12V to DC 3.3V Voltage step down converter board, maximum current is 100 mA
Feature
• Easy to Use
• Mini Size
• Mini Size
Choose Model
VT-12033-04
VT-12033-04
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Power Input | DC 5~12V |
| Power Output | DC 3.3V |
| Power Current | 100 mA |
| Dimensions (mm) | 10 (L) x 8 (W) |
• Suitable for various electronic projects, provides a suitable voltage for electronic products through the step-down board
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
