VT-0528S
DC 2.9~5V to DC 2.8V Step Down Module
8 (L) x 2 (W) mm
Description
DC 2.9~5V to DC 2.8V Voltage step down converter board, maximum current is 150 mA
Feature
• Easy to Use
• Mini Size
• Mini Size
Choose Model
VT-0528S
VT-0528S
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Power Input | DC 2.9 ~ 5V |
| Power Output | DC 2.8V |
| Power Current | 150 mA |
| Dimensions (mm) | 8 (L) x 2 (W) |
• Suitable for various electronic projects, provides a suitable voltage for electronic products through the step-down board
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
