VT-1202V
DC 3.6~12V to DC 2.8V Step Down Module
20 (L) x 8 (W) mm
Description
DC 3.6~12V to DC 1~2.8V Voltage step down converter board, maximum current is 200 mA
Adjustable Buck Converter Electronic Voltage Stabilizer Power Supply Module
Adjustable Buck Converter Electronic Voltage Stabilizer Power Supply Module
Feature
• Easy to Use
• Mini Size
• Adjustable Voltage output
• Mini Size
• Adjustable Voltage output
Choose Model
VT-1202V
VT-1202V
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Power Input | DC 3.6~12V |
| Power Output | DC 2.8V |
| Power Current | 200 mA |
| Dimensions (mm) | 20 (L) x 8 (W) |
• Suitable for various electronic projects, provides a suitable voltage for electronic products through the step-down board
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected