Product
CAPTURE CARD
Capture Card
UHD-260M
USB 3.0 HDMI Capture Device
80 (L) x 25 (W) x 9 (H)
Description
This USB 3.0 video capture card can sending audio and video signals to computers for preview.
It is suitable for high definition acquisition, teaching recording, medical imaging, game entertainment live, etc. Also Great for gaming, meetings or live streaming to Youtube, Twitch and more!
Feature
• HDMI input resolution 1080p
• UVC output resolution 1080p
• Video output format: YUV 422
• Support Windows / Android / MacOS
• USB Video and UVC Standard Compatible
• Small size, easy to carry, plug and play, no installation required
• Support most video capture software
• Support video, game and other video recording or live broadcast function (must cooperate with software)
Choose Model
UHD-260M ( Board Type )
UHD-260M ( Board Type ) UHD-260 ( Case Type )
*For customizations, kindly email our sales team and specify your requests.
Video format YUV 422
HDMI Input 1920×1080 @ 60 / 50 / 30 / 24 fps
UVC Output 1920×1080 @ 60 / 50 / 30 / 24 fps
Interface USB 3.0
OS Support Windows 8.1, Windows 10, MAC OSX
Dimensions (mm) 80 (L) x 25 (W) x 9 (H)
• Conference Recording
• Live Broadcast
• Video Recording
• Live-streaming
• Suitable for various HD Audio and Video acquist
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All