Product LENS Manual IRIS Category NEW PRODUCT New USB CAMERA Board Camera Tube Camera Forming Camera Dual Camera Button & Screw Covert Camera Glasses Camera Rigid Camera Articulating Borescope CVBS CAMERA Board Camera Tube Camera Forming Camera Button & Screw Covert Camera Glasses Camera AHD CVI TVI PVI DVP CAMERA Board Camera MIPI CAMERA Forming Camera LENS Megapixel Lens VGA Lens DC Auto IRIS Manual IRIS Hidden Lens Kit Lens Extension Lens Holder Lens Fixer CCD CAMERA Board Camera Button & Screw WIRELESS Wireless Transmiter Receiver ACCESSORIES LED Ring Filter Cable USB HUB Adaptor Connector Voltage Regulator Bracket Dummy Lens CAPTURE CARD Capture Card MICROPHONE Microphone Voice Recorder CUSTOMIZE CAMERA Customize OTHER DVR HDMI Camera IP Camera Dummy Camera Camera Housing Filter Lens Type CS Mount C Mount Iris Operation Manual Iris LENS Manual IRIS Sort By Dimension 21HC 50 mm C-Mount Manual Iris Lens Ø 42.5 mm WVFCSM0308DJ 3.0~8.0 mm CS Mount Manual Iris Lens Ø 38 mm VFL286020IR-M12 2.8~6.0 mm Varifocal Fixed Manual Iris Lens Ø 21 mm DV10x7B-2 7.0~70 mm CS-Mount Vari-Focal Lens Ø 40.5 mm