VFL286020IR-M12
2.8~6.0 mm Varifocal Fixed Manual Iris Lens
Ø 21 mm
Description
| 3.0 to 8.0 mm varifocal fixed manual Iris lens. The lens is well-equipped for use with 1/2.7" CCD or CMOS CCTV camera and facilitates easy focal length adjustments without having to move the camera from its installation point. |
Feature
• Varifocal Fixed Manual Iris Lens
• Compatible with 1/2.7" CMOS or CCD
• Mini Size
• Outstanding Quality
• Compatible with 1/2.7" CMOS or CCD
• Mini Size
• Outstanding Quality
Choose Model
✦ VFL286020IR-M12
✦ VFL286020IR-M12
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 2.8 to 6.0 |
| F-Number | 2.0 |
| Mount Thread | M 12 x P 0.5 |
| Filter | IR |
| Sensor | 1/2.7’’ |
| Image Circle (mm) | Ø 9.4 |
| Field Angle (D / H / V ) | 128°~63.3° / 101°~51° / 75°~38.5° |
| Lens Construction | 8-6 |
| BFL (mm) | 4.27 ~ 6.95 |
| Focus Type | Manual Focus |
| Iris Type | Fixed |
| • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens |
• QR Code Reader • Endoscope Lens • Dental Lens |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
