21HC
50 mm C-Mount Manual Iris Lens
Ø 42.5 mm
Description
50 mm machine vision fixed focal length lenses incorporate advanced technologies in compact packages to deliver ultra-high optical quality even in close-focusing distances, providing ideal solutions in a wide range of image processing applications.
Feature
• C Mount Compatible
• Compatible with 2/3" CMOS or CCD
• Mini Size
• Outstanding Quality
• Compatible with 2/3" CMOS or CCD
• Mini Size
• Outstanding Quality
Choose Model
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 50 |
| F-Number | 2.8 - 22 |
| Mount Thread | C |
| Filter | IR |
| Sensor | 2/3’’ |
| Image Circle (mm) | Ø 11 |
| Field Angle | 10° x 7.5° |
| Lens Construction | - |
| BFL (mm) | 22.1 |
| Focus Type | Manual Focus |
| Iris Type | Manual |
| Weight (g) | 52 |
• Ideal for detailed visual inspection in hard-to-reach places.
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
