MD-B21105-73
1/9" Color CMOS 720p Basic
Ø 5.4 x 18.7 mm
Description
|
The MD-B21105-73 is a Ø 5.4 x 18.7 mm mini board camera module built around a 1/9" color CMOS sensor, delivering 1280 x 720 resolution at 30 fps with excellent low-light sensitivity. Its 1.498 mm F3.2 lens provides a 73° field of view, with 76° and 120° options also available. The module supports optional high-intensity white LED, white LED, IR 850 nm, or IR 940 nm illumination, and connects via USB 2.0 Type-A. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
Feature
| • 1 Megapixels (1280 x 720 @ 30 fps) • 1/9" Color CMOS • View Angle 73° 73° / 76° / 120° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MD-B21105-73
✦ MD-B21105-73
✦ MD-B21105LH-73 (With LED)
✦ MD-VB21105LH-73 (With LED / Dimmer)
✦ FMD-VB21105LH-73 (With LED / Dimmer + Snapshot and Freeze)
※ MD-B21105-73 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/9" Color CMOS |
| Resolution | 1280 x 720 @ 30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 1.84 × 1.04 |
| Scan Mode | Progressive |
| Sensitivity | 0.74 V / (Lux-sec) |
| Dynamic Range | 70.4 dB @ 8x gain |
| S/N Ratio | 36.2 dB |
| Shutter | Rolling |
| Lens | 1.498 mm / F 3.2 |
| View Angle | 73° |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5 V (USB) |
| Power Current | 140 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 5.4 x 18.7 |
| • Industrial Borescopes and Pipe/Duct Inspection • Medical and Veterinary Endoscopy Devices • Confined-Space Equipment Inspection • Robotics and Automation Vision Systems • Automotive Cavity Inspection • Portable Handheld Inspection Cameras • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




