Product LENS Lens Holder Category USB CAMERA Board Camera Tube Camera Forming Camera Dual Camera Button & Screw Covert Camera Glasses Camera Rigid Camera Articulating Borescope CVBS CAMERA Board Camera Tube Camera Forming Camera Button & Screw Covert Camera Glasses Camera AHD CVI TVI PVI DVP CAMERA Board Camera MIPI CAMERA Forming Camera LENS Megapixel Lens VGA Lens DC Auto IRIS Manual IRIS Hidden Lens Kit Lens Extension Lens Holder Lens Fixer Lens JIG CCD CAMERA Board Camera Button & Screw WIRELESS Wireless Transmitter Receiver ACCESSORIES LED Ring Filter Cable USB HUB Adaptor Connector Voltage Regulator Bracket Dummy Lens CAPTURE CARD Capture Card MICROPHONE Microphone Voice Recorder CUSTOMIZE CAMERA Customize OTHER VRM DVR HDMI Camera IP Camera Dummy Camera Camera Housing Filter LENS Lens Holder(15 products) Sort By Dimension MS-9433 M12 Mount Lens Holder 18 (L) x 25 (W) x 9.5 (H) mm MS-9431M-01 M12 Board Lens Holder 18 (L) x 25 (W) x 17 (H) mm MS-9333 M12 Mount Lens Holder 17 (L) x 28 (W) x 9.5 (H) mm MS-9331 M12 Mount Lens Holder 17 (L) x 28 (W) x 16.5 (H) mm MS-9331A M12 Mount Lens Holder 17 (L) x 28 (W) x 16.5 (H) mm MS-9331B M12 Mount Lens Holder 17 (L) x 28 (W) x 16.5 (H) mm MS-9331E M12 Mount Lens Holder 20 (L) x 26.5 (W) x 17 (H) mm MS-9133 M12 Mount Lens Holder 15 (L) x 22 (W) x 9 (H) mm MS-9133P M12 Mount Lens Holder 12 (L) x 12 (W) x 9.4 (H) mm MS-9133F M12 Mount Lens Holder 15 (L) x 18.5 (W) x 9.4 (H) mm MS-9131 M12 Mount Lens Holder 15 (L) x 22 (W) x 16.5 (H) mm MS-9131G M12 Mount Lens Holder 12 (L) x 12 (W) x 12 (H) mm MS-9033 M12 Mount Lens Holder 22 (L) x 22 (W) x 7.5 (H) mm MS-9032 M10 Mount Lens Holder 22 (L) x 22 (W) x 7.5 (H) mm MS-9031 M12 Mount Lens Holder 22.8 (L) x 19.5 (W) x 15.4 (H) mm