MS-9331A
M12 Mount Lens Holder
17 (L) x 28 (W) x 16.5 (H) mm
Description
| M12 x P0.5 Lens mount to hold interchangeable lenses with different back focal length. Come in 23.0 mm hole spacing for different board cameras. Mini Board Lens Holder and Easy to Assemble. |
Feature
| • Mini Board Lens Holder • Easy to Assemble |
Choose Model
✦ MS-9331A
✦ MS-9331A
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Material | Plastic |
| Thread | M 12 x P 0.5 |
| Installation Hole Distance (mm) |
23.0 |
| Dimension (mm) | 17 (L) x 28 (W) x 16.5 (H) |
| • CCTV Camera Lens Holder • Vision System Components • Lenses • Lens Mounts |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
