USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED | Dimensions (mm) |
| LS-07305006 | White LED × 6 | Ø 7.3 / Ø 5.0 (ID) |
LS-07305006
SMD LED Ring
OD 7.3 / ID 5.0 mm
Description
Six ultra bright LED are arranged in a round with 7.3 mm outer diameter. The control circuit and the LED share the only power source. The color of the light were highly consistent, cost-effective.
Feature
| • OD 7.3 mm / ID 5.0 mm • LED x 6 |
• White LED |
Choose Model
✦ LS-07305006 (White LED)
✦ LS-07305006 (White LED)
*For customizations, kindly email our sales team and specify your requests.
| LED | White LED × 6 |
| LED Size | 0402 |
| Diameter (mm) | Ø 7.3 / Ø 5.0 (ID) |
| Power Supply | DC 3.3V (140 mA) |
• Medical, Industrial Camera Module
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
