USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED | Dimensions (mm) |
| LS-09000001 | White LED x 1 | Ø 9.0 |
| LS-09000001-940 | IR 940nm LED x 1 | |
| LS-09000001-850 | IR 850nm LED x 1 |
LS-09000001-850
SMD LED Ring
OD 9.0 mm
Description
One ultra bright LED are arranged in a round with 9 mm outer diameter. The control circuit and the LED share only power source. The color of the light were highly consistent, cost-effective.
Feature
| • OD 9.0 mm • LED x 1 |
• White LED / IR 850 nnm / IR 940 (Optional) |
Choose Model
✦ LS-09000001 (White)
✦ LS-09000001 (White)
✦ LS-09000001-850 (IR 850nm LED)
✦ LS-09000001-940 (IR 940nm LED)
*For customizations, kindly email our sales team and specify your requests.
| LED | IR 850nm |
| LED Size | 3535 |
| Diameter (mm) | Ø 9.0 |
| Power Supply | DC 3.3V (40 mA) |
• Medical, Industrial Camera Module
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
