USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED | Dimensions (mm) |
| LS-13004003 | White LED x 3 | Ø 13 (OD) / Ø 4.0 (ID) |
| LS-13004003-940 | IR 940nm LED x 3 | |
| LS-13004003-850 | IR 850nm LED x 3 |
LS-13004003
SMD LED Ring
OD 13 / ID 4.0 mm
Description
Three ultra bright LED are arranged in a round with 13 mm outer diameter. The control circuit and the LED share the only power source. The color of the light were highly consistent, cost-effective.
Feature
| • OD 13 mm / ID 4.0 mm • LED x 3 |
• White LED / IR 850 nnm / IR 940 (Optional) |
Choose Model
✦ LS-13004003 (White LED)
✦ LS-13004003 (White LED)
✦ LS-13004003-850 (IR 850nm LED)
✦ LS-13004003-940 (IR 940nm LED)
*For customizations, kindly email our sales team and specify your requests.
| LED | High-Intensity White LED x 3 |
| LED Size | 3020 (High-Intensity White LED) 3535 (IR 940nm / IR 850nm LED) |
| Diameter (mm) | Ø 13 (OD) / Ø 4 (ID) |
| Power Supply | DC 3.3V (40 mA) |
• Medical, Industrial Camera Module
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected