USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED (High-Intensity) | Dimensions (mm) |
| LS-11001E-645 | White LED x 1 | Ø 11 x 40 |
| LS-11001E-940 | IR 940nm LED x 1 | |
| LS-11001E-850 | IR 850nm LED x 1 |
LS-11001E-645
LED Tube Stand
OD 11 × 40 mm
Description
1 Ultra bright LED are arranged in a round with 11 mm outer diameter. The color of the light were highly consistent, cost-effective.
Feature
| • OD 11 mm x 40 mm (L) • LED x 1 |
• White LED / IR 850 nnm / IR 940 (Optional) |
Choose Model
✦ LS-11001E-645 (White LED)
✦ LS-11001E-645 (White LED)
✦ LS-11001E-850 (IR 850nm LED)
✦ LS-11001E-940 (IR 940nm LED)
*For customizations, kindly email our sales team and specify your requests.
| LED | High-Intensity White LED x 1 |
| LED Size | 3535 |
| Diameter (mm) | Ø 11 x 40 |
| Power Supply | DC 5~12V (350 mA) |
• Medical, Industrial Camera Module
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
