Product
CVBS CAMERA
Covert Camera
MO-EZ04-4F
1/4" Color CMOS 488p Hidden Camera
8.6 x 8.6 mm
Description

The MO-EZ04-4F is a covert CVBS hidden camera manufactured in Taiwan. It uses a 1/4" Color CMOS sensor with 648 x 488 VGA resolution at 30 fps.

Its ultra-compact 8.6 x 8.6 mm body is easy to conceal, with an optional external microphone and a variety of optional view angles available.

It connects via a Mini 4 Pin connector for straightforward CVBS video output. Compact and reliable, it suits covert monitoring and surveillance needs.

Feature
• 648 x 488 Resolution
• 1/4" Color CMOS
• View Angle 59°
  31° / 53° / 59° (Optional)
• External Microphone (Optional)
• Mini 4 Pin Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MO-EZ04-4F
✦ MO-EZ04-4F ※ MO-EZ04-4F (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/4" Color CMOS
Resolution 648 x 488 @ 30 fps
Pixel Size (μm) 5.55 x 5.55
Image Area (mm) 4.5 x 4.5
Scan Mode Progressive
Sensitivity 3.16 V / (Lux-sec)
Dynamic Range 68.2 dB
S/N Ratio 45.6 dB
Shutter Rolling
Lens
4.0 mm / F 2.0
View Angle 72˚
Focus Distance (mm) Infinity (Adjustable)
LED N/A
Power Supply DC 5~12V
Power Current 50 mA
Interface CVBS
Dimension (mm) 8.6 x 8.6
• Home and Apartment Door Security
• Package Delivery Verification
• Retail and Asset Loss Prevention
• Interview and Deposition Recording
• Security Monitoring
• Life Sciences
• Low Light Inspection
• Night Time Inspection
• Wild Animal Observation
• Security Surveillance Inspection
• Law Enforcement
• Crime Investigation
• Private Investigation
• Secret Shoppers
• Healthcare 
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All