Product CVBS CAMERA Forming Camera Category USB CAMERA Board Camera Tube Camera Forming Camera Dual Camera Button & Screw Covert Camera Glasses Camera Rigid Camera Articulating Borescope CVBS CAMERA Board Camera Tube Camera Forming Camera Button & Screw Covert Camera Glasses Camera AHD CVI TVI PVI DVP CAMERA Board Camera MIPI CAMERA Forming Camera LENS Megapixel Lens VGA Lens DC Auto IRIS Manual IRIS Hidden Lens Kit Lens Extension Lens Holder Lens Fixer Lens JIG CCD CAMERA Board Camera Button & Screw WIRELESS Wireless Transmitter Receiver ACCESSORIES LED Ring Filter Cable USB HUB Adaptor Connector Voltage Regulator Bracket Dummy Lens CAPTURE CARD Capture Card MICROPHONE Microphone Voice Recorder CUSTOMIZE CAMERA Customize OTHER VRM DVR HDMI Camera IP Camera Dummy Camera Camera Housing Filter Application Industrial Endoscope Display Color Orientation Front View Up View Signal AHD / CVI / TVI / PVI CVBS Dimension (mm) ≤ Ø 7 ≤ Ø 11 Resolution 2.0 MP 1.0 MP 960H D1 Pixel VGA EFL (View Angle) 50° ~ 79° ≥ 80° Shutter Rolling F-Number ≤ F 2.8 F 2.9 – F 4.0 > F 4.0 LED White CVBS CAMERA Forming Camera(36 products) Sort By Resolution Dimension MO-S85510-3G 1/3" Color CMOS 496p Forming Type 11 x 11 mm MO-S85510-4F 1/3″ Color CMOS 496p Forming Type 11 x 11 mm AHD-S62012-3C 1/2.9" Color CMOS 1080p AHD, CVI, TVI, PVI 12.5 x 12.5 mm AHD-S61611C-3C 1/2.9" Color CMOS 1080p AHD, TVI, PVI 11 x 11 mm MO-S50488-3V 1/3.5" Color CMOS 536p Miniature Ø 8 x 8 mm MO-S50410-3T 1/3.5" Color CMOS 540p Miniature Ø 10.4 x 10.4 mm MO-S44877-3X 1/4" Color CMOS 480p Miniature 7 x 7 mm AHD-S41488LH-147 1/4" Color CMOS 720p AHD, CVI,TVI 8.6 x 8.6 x 14.6 mm AHD-S41488-2E 1/4" Color CMOS 720p AHD, CVI, TVI 8.6 x 8.6 mm MO-S35588A-2V 1/4" Color CMOS 488p Forming Type (12.5 V / Lux-sec) 8.6 x 8.6 mm MO-S35577A-5F 1/4" Color CMOS 488p Forming Type (12.5 V / Lux-sec) 7.0 x 7.0 x 13.5 mm MO-S25588A-2V 1/4" Color CMOS 488p Forming Type 8.6 x 8.6 x 11.3 mm MO-S9614U-3G 1/3" Color CMOS 576p Board Lens Camera 23 x 15 x 30 mm MO-S9614 1/3" Color CMOS 576p Miniature Ø 14.7 x 11.5 mm MO-S9610A-3C 1/3" Color CMOS 480p Forming Type (16.2 V / Lux-sec) 11.5 x 11.5 x 19 mm MO-S8610A-3C 1/3" Color CMOS 496p Forming Type (11.4 V / Lux-sec) 11 x 11 x 18 mm 1 2 3 Next