Product
CVBS CAMERA
Forming Camera
MO-S9614
1/3" Color CMOS 576p Miniature
Ø 14.7 x 11.5 mm
Description

MISUMI MO-S9614 is a Made-in-Taiwan compact analog camera module (Ø14.7 x 11.5mm) with a built-in M8 x P0.5 lens holder, allowing customers to fit their own lens for a custom view angle, part of MISUMI's Miniature camera line. It outputs NTSC or PAL video format at 960 x 576 resolution, 25fps, via an IRIS 4-pin connector.

The 1/3" Color CMOS sensor delivers a 65.9dB dynamic range and 43.6dB signal-to-noise ratio, designed for high sensitivity without infrared filtering. As a lens-holder base module, no fixed lens or view angle is built in.

Manufactured in Taiwan, the MO-S9614 reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration.

Feature
• 576p Resolution
  (960 x 576 @ 25 fps)
• 1/3" Color CMOS
• View Angle 
  70˚ / 75˚ / 76˚ / 78˚ / 80˚/ 85˚ / 88˚ / 93˚ / 101˚ (Optional)
• High-Intensity White / White LED / IR 850 nm  / IR 940 nnm LED (Optional)
• IRIS 4 Pin Connector
• Built-In M 8 x P 0.5 Lens holder
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
※ MO-S9614 (Need Customized Request)
※ MO-S9614 (Need Customized Request) ✦ MO-S9614
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/3" Color CMOS
Resolution 960 x 576 @ 25 fps
Pixel Size (μm) 5.0 x 7.4
Image Area (mm) 4.84 x 3.61
Sensitivity (Lux.Sec) 16.2 V / (Lux-sec)
Dynamic Range 65.9 dB
S/N Ratio 43.6 dB
Scan Mode Progressive
Shutter Rolling
Horizontal Sync Freq. 15.625 kHz
Vertical Sync Freq. 50 Hz
Frame Rate (/ sec.) 25 fps
Focus Distance (mm) Infinity
LED N/A (Optional)
Lens N/A (Optional)
View Angle N/A (Optional)
Power Supply DC 5~12 V
Power Current 80 mA (Max.)
Dimension (mm) Ø 14.7 x 11.5
• Custom Lens OEM Integration Camera
• Interchangeable Lens Inspection Camera
• Prototype and R&D Vision Module
• Application-Specific Lens Configuration
• Legacy DVR-Compatible Camera
• Custom Field-of-View Security Camera
• Educational and Laboratory Demonstration Use
• Low-Cost Analog CCTV Base Module
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All