YD-B170M4-50
1/10.5" B/W CMOS 400p Low Temperature (USB 3.0)
Ø 4.6 x 6.5 mm
Description
|
MISUMI YD-B170M4-50 is a Made-in-Taiwan 1/10.5" B/W CMOS front-view camera module delivering 400 x 400 resolution at 120fps, built into a compact Ø4.6 x 6.5mm cylindrical housing with a global shutter for fast, blur-free imaging. The module runs on USB 3.0 with a Type A connector, offering a 50° field of view (52° / 54° / 90° / 122° optional) with excellent low-light sensitivity for precision imaging across various working distances. Optional IR 850nm illumination extends usability into dark or enclosed environments. Manufactured in Taiwan, the YD-B170M4-50 reflects MISUMI's precision miniaturized optics and dependable local supply chain for OEM customers. |
Feature
| • 400p Resolution (400 x 400 @ 120 fps / 352 x 288 @ 60 fps / 320 x 240 @ 30 fps) • 1/10.5" B/W CMOS • View Angle 50° 50° / 52° / 54° / 90° / 122° (Optional) |
• IR 850nm (Optional) • USB 3.0 Type A Connector • Interface USB 3.0 • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ YD-B170M4-50
✦ YD-B170M4-50
✦ YD-B170M4LH-50 (with LED)
✦ YD-VB170M4LH-50 (with LED / Dimmer)
✦ FYD-VB170M4LH-50 (with LED / Dimmer + Snapshot and Freeze)
※ YD-B170M4-50 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/10.5" B/W CMOS |
| Resolution |
400 x 400 @ 120 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 1.248 x 1.248 |
| Scan Mode | Progressive |
| Sensitivity | 2800 mV / (Lux-sec) |
| Dynamic Range | 66.5 dB @ 8x gain |
| S/N Ratio | 37.5 dB |
| Shutter | Global |
| Lens | 1.68 mm / F 3.14 |
| View Angle | 50˚ |
| Focus Distance (mm) | FID 31-24-40 |
| LED | N/A (Optional) |
| Power Supply | DC 5V |
| Power Current | 170 mA |
| Connector | USB 3.0 Type A |
| Dimension (mm) | Ø 4.6 x 6.5 |
| • High-Speed Motion Capture and Analysis • Global Shutter Fast-Moving Object Imaging • Confined-Space and Narrow-Cavity Inspection • Embedded OEM System Integration • Precision Industrial Automation • Infrared-Assisted Low-Light Inspection • Micro-Camera Endoscopic Integration • Robotics and Automation Vision Systems • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection |
• Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


