Product
USB CAMERA
Forming Camera
YT-VSL170M4L8H-122
1/10.5" B/W CMOS 400p Low Temperature (USB 3.0)
Ø 5.6 x 7.4 mm
Description

MISUMI YT-VSL170M4L8H-122 is a Made-in-Taiwan ultra-compact global shutter camera module (Ø5.6 x 7.4mm) built with 10 High-Intensity IR 850nm LEDs and a dimmer for illuminated night-vision inspection in dark or enclosed spaces. It captures 400 x 400 resolution at 120fps, 122° view angle, via USB 3.0 Type C interface.

The 1/10.5" B/W CMOS global shutter sensor captures the full frame in one instant, avoiding motion distortion under high-speed or vibrating conditions, with a 0.6mm F2.1 lens and 4 additional view angle options from 50° to 90°.

Manufactured in Taiwan, the YT-VSL170M4L8H-122 reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration.

Feature
• 400p Resolution
  (400 x 400 @ 120 fps)
• 1/10.5" B/W CMOS
• View Angle 122°
  50° / 52° / 54° / 90° / 122°(Optional)
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional)
• Interface USB 3.0
• USB 3.0 Type C Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ YT-SL170M4-122
✦ YT-SL170M4-122 ✦ YT-SL170M4L8H-122 (With LED) ✦ YT-VSL170M4L8H-122 (With LED / Dimmer) ✦ FYT-VSL170M4L8H-122 (With LED / Dimmer + Snapshot and Freeze) ※ YT-SL170M4-122 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/10.5" B/W CMOS
Resolution 400 x 400 @ 120 fps
Pixel Size (μm) 3.0 x 3.0
Image Area (mm) 1.248 x 1.248
Scan Mode Progressive
Sensitivity 2800 mV
Dynamic Range 66.5 dB @ 8x gain
S/N Ratio 37.5 dB
Shutter Global
Lens 0.6 mm / F 2.1
View Angle 122°
Focus Distance (mm) FID 016-010-100
LED High-Intensity IR 850nm LED x 10
Power Supply DC 5 V (USB)
Power Current 290 mA
Connector USB 3.0 Type C
Dimension (mm) Ø 5.6 x 7.4
• Night Vision Inspection Camera
• Dark Cavity / Confined Space Inspection
• High-Speed Motion Tracking Camera (IR-Illuminated)
• Covert Surveillance Camera
• Underground Pipe Inspection
• Robotics Real-Time Vision System
• Machine Vision Positioning Camera
• Low-Light Security Monitoring
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All