YD-B170M4L8H-50
1/10.5" B/W CMOS 400p Low Temperature (USB 3.0)
Ø 5.4 x 6.8 mm
Description
|
The YD-B170M4L8H-50 is a Ø 5.4 x 6.8 mm mini board camera module built around a 1/10.5" black-and-white (B/W) CMOS sensor with global shutter, delivering 400 x 400 resolution at up to 120 fps for high-speed, distortion-free imaging. It includes 10 built-in high-intensity IR 850 nm LEDs for illumination, enabling clear image capture even in complete darkness. Its 1.68 mm F3.14 lens provides a 50° field of view, with 52°, 54°, 90°, and 122° options also available, and connects via USB 3.0 Type-A. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
Feature
| • 400p Resolution (400 x 400 @ 120 fps) • 1/10.5" B/W CMOS • View Angle 50° 50° / 52° / 54° / 90° / 122° (Optional) |
• High-Intensity IR 850nm LED x 10 • Interface USB 3.0 • USB 3.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ YD-B170M4-50
✦ YD-B170M4-50
✦ YD-B170M4L8H-50 (With LED)
✦ YD-VB170M4L8H-50 (With LED / Dimmer)
✦ FYD-VB170M4L8H-50 (With LED / Dimmer + Snapshot and Freeze)
※ YD-B170M4-50 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/10.5" B/W CMOS |
| Resolution | 400 x 400 @ 120 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 1.25 x 1.25 |
| Scan Mode | Progressive |
| Sensitivity | 7190 mV / (μW.cm .sec) @ 850 nm |
| Dynamic Range | 66.5 dB |
| S/N Ratio | 37.5 dB |
| Shutter | Global |
| Lens |
1.68 mm / F 3.14 |
| View Angle | 50° |
| Focus Distance (mm) | FID 24-16-40 |
| LED | High-Intensity IR 850nm LED x 10 |
| Power Supply | DC 5 V |
| Power Current | 270 mA |
| Connector | USB 3.0 Type A |
| Dimension (mm) | Ø 5.4 x 6.8 |
| • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



