Product
USB CAMERA
Forming Camera
YD-S170M4U-50
1/10.5" B/W CMOS 400p Low Temperature (USB 3.0)
Ø 4.6 x 6.5 mm
Description

MISUMI YD-S170M4U-50 is a Made-in-Taiwan 1/10.5" B/W CMOS camera module delivering 400 x 400 resolution at 120fps, built into an ultra-compact Ø4.6 x 6.5mm cylindrical housing rated for low-temperature environments.

The module runs on USB 3.0 with a Type A connector, offering a 50° field of view (52° / 54° / 90° / 122° optional) with a global shutter and excellent low-light sensitivity for fast-moving or precision imaging applications.

Optional IR 850nm illumination extends usability into dark or enclosed environments. Manufactured in Taiwan, the YD-S170M4U-50 reflects MISUMI's precision miniaturized optics and dependable local supply chain for OEM customers.

Feature
• 400p Resolution
  (400 x 400 @ 120 fps)
• 1/10.5" B/W CMOS
• View Angle 50°
   50° / 52° / 54° / 90° / 122°(Optional)
• IR 850nm (Optional)
• Interface USB 3.0
• USB 3.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
※ YD-S170M4U-50 (Need Customized Request)
※ YD-S170M4U-50 (Need Customized Request) ✦ YD-S170M4U-50 ✦ YD-S170M4ULH-50 (With LED) ✦ YD-VS170M4ULH-50 (With LED / Dimmer) ✦ FYD-VS170M4ULH-50 (With LED / Dimmer + Snapshot and Freeze)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/10.5" B/W CMOS
Resolution 400 x 400 @ 120 fps
Pixel Size (μm) 3.0 x 3.0
Image Area (mm) 1.248 x 1.248
Scan Mode Progressive
Sensitivity 2800 mV
Dynamic Range 66.5 dB @ 8x gain
S/N Ratio 37.5 dB
Shutter Global
Lens
1.68 mm / F 3.14
View Angle 50°
Focus Distance (mm) FID 31-24-40
LED N/A (Optional)
Power Supply DC 5 V
Power Current 170 mA
Connector USB 3.0 Type A
Dimension (mm) Ø 4.6 x 6.5
• High-Speed Motion Capture and Analysis
• Global Shutter Fast-Moving Object Imaging
• Confined-Space and Narrow-Cavity Inspection
• Low-Temperature Environment Monitoring
• Embedded OEM System Integration
• Precision Industrial Automation
• Infrared-Assisted Low-Light Inspection
• Micro-Camera Endoscopic Integration
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All